Start Sensors Accessories Connectivity Human Machine Interfaces Industrial Networking Machine Vision and Optical Identification Power supply RFID Safety Sensors Mechanical cam switches Capacitive sensors Condition Monitoring sensors Flow sensors Inclination sensors Inductive sensors Magnetically coded sensors Magnetic field sensors Magnetostrictive sensors Mechanical cam switches Photoelectric sensors Pressure sensors Temperature sensors Ultrasonic sensors Inductive multi-position limit switches Inductive multi-position limit switches Inductive single position limit switches Mechanical multiple position limit switches with extended temperature range Mechanical multiple position limit switches with interchangeable plunger unit Mechanical multiple position limit switches with positive opening Mechanical multiple position limit switches with safety switch positions Mechanical multiple position switches Mechanical single position limit switches Mechanical single position limit switches for extended temperature range Mechanical single position limit switches with positive opening Mechanical single position limit switches with safety switch positions Order code: BNS03FH BNS 816-B03-THA-16-611-11 Back Images {{'Datenblatt'|local}} {{'CAD-Modelle'|local}} × BNS03FH - BNS 816-B03-THA-16-611-11 {{'Produktbild-Download'|local}} {{'Seite drucken'|local}} Quantity scale: Price: 776.97 USD {{'F\u00fcr individuelle Preise melden Sie sich bitte im Warenkorb an.'|local}} Add to cart {{(comparelist.isProductVariantOnList('PV145981') ? 'Von Vergleichsliste entfernen' : 'Auf die Vergleichsliste')|local}} Equipment Downloads Contact {{(shortlist.isProductVariantOnList('PV145981') ? 'Von Merkliste entfernen' : 'Auf die Merkliste') | local}} Contact {{(shortlist.isProductVariantOnList('PV145981') ? 'Von Merkliste entfernen' : 'Auf die Merkliste') | local}} Downloads Inductive row-position counters offer the combination of advantages of an inductive sensor with those of our mechanical housing-based line of products They are distinguished by a compact design and high switching distances. The coordinated transmission frequencies of the inductive switching elements allow for a tight sequential arrangement. The switching elements are equipped with LEDs. The switching function is thus recognizable on the housing cover. Key features Housing material Aluminum, Anodized Version Inductive Operating principle 1-3. Switch position: Inductive Range 5 mm Switching frequency 1-3. Switch position: 500 Hz Continuous current 1-3. Switch position: 0.13 A Rated operating voltage Ue 1-3. Switch position: 24 VDC Installation Vertical Connection type 1-3. Switch position: Screw terminal Ambient temperature -25...70 °C IP rating IP67 Approval/Conformity CE, WEEE, EAC Downloads Data sheet PDF Download CAD models BNS03FH - BNS 816-B03-THA-16-611-11 Disposal PDF Download Declaration of Conformity Konformitätserklärung / Declaration of Conformity All languages - 0.22 MB Product View Download 0.98 MB {{'Vorhandene Produkt-Sets'|local}} {{'Empfohlenes Zubehör'|local}}