BNS0442 - BNS 816-B03-WS-12-602-11-S90L

Back
Images
  • {{'Datenblatt'|local}}
Price: 1,164.48 USD

{{'F\u00fcr individuelle Preise melden Sie sich bitte im Warenkorb an.'|local}}

Inductive row-position counters offer the combination of advantages of an inductive sensor with those of our mechanical housing-based line of products
They are distinguished by a compact design and high switching distances. The coordinated transmission frequencies of the inductive switching elements allow for a tight sequential arrangement.
The switching elements are equipped with LEDs. The switching function is thus recognizable on the housing cover.

  • Key features
    Dimension
    120 x 80 x 87 mm
    Housing material
    Aluminum, Anodized
    Version
    Inductive
    Operating principle
    1-3. Switch position: Inductive
    Range
    2 mm
    Switching frequency
    1-3. Switch position: 10 Hz
    Continuous current
    1-3. Switch position: 0.1 A
    Rated operating voltage Ue
    1-3. Switch position: 110 VAC
    Installation
    Vertical
    Switch position spacing
    12 mm
    Connection type
    1. Switch position: Connector
    Ambient temperature
    -25...70 °C
    IP rating
    IP67
    Approval/Conformity
    CE, cULus, EAC, WEEE
  • Downloads
    Data sheet
    PDF Download
    Disposal
    PDF Download
    Declaration of Conformity
    All languages - 0.22 MB
    Manual
    English - 0.11 MB
    Product View
    0.02 MB