Start Sensors Accessories Connectivity Human Machine Interfaces Industrial Networking Machine Vision and Optical Identification Power supply RFID Safety Sensors Mechanical cam switches Capacitive sensors Condition Monitoring sensors Flow sensors Inclination sensors Inductive sensors Magnetically coded sensors Magnetic field sensors Magnetostrictive sensors Mechanical cam switches Photoelectric sensors Pressure sensors Temperature sensors Ultrasonic sensors Mechanical multiple position switches Inductive multi-position limit switches Inductive single position limit switches Mechanical multiple position limit switches with extended temperature range Mechanical multiple position limit switches with interchangeable plunger unit Mechanical multiple position limit switches with positive opening Mechanical multiple position limit switches with safety switch positions Mechanical multiple position switches Mechanical single position limit switches Mechanical single position limit switches for extended temperature range Mechanical single position limit switches with positive opening Mechanical single position limit switches with safety switch positions Order code: BNS053F BNS 819-D03-R12-62-10-FD-S80S Back Images {{'Datenblatt'|local}} {{'CAD-Modelle'|local}} × BNS053F - BNS 819-D03-R12-62-10-FD-S80S {{'Produktbild-Download'|local}} {{'Seite drucken'|local}} Quantity scale: Price: 839.60 USD {{'F\u00fcr individuelle Preise melden Sie sich bitte im Warenkorb an.'|local}} Add to cart {{(comparelist.isProductVariantOnList('PV492673') ? 'Von Vergleichsliste entfernen' : 'Auf die Vergleichsliste')|local}} Equipment Downloads Contact {{(shortlist.isProductVariantOnList('PV492673') ? 'Von Merkliste entfernen' : 'Auf die Merkliste') | local}} Contact {{(shortlist.isProductVariantOnList('PV492673') ? 'Von Merkliste entfernen' : 'Auf die Merkliste') | local}} Downloads Mechanical row-position counters with up to 16 switching points are the classics of automation. The switching process is carried out by a telescopic ram. This ram is used to connect a mechanical switching element in a separate sealed chamber.The optimal choice of ram shape for the application in combination with our cams guarantees a long service life. Key features Housing material Aluminum, Anodized Number of switching positions 3x Roller Version Snap contact Operating principle 1-3. Switch position: Mechanical Continuous current 1-3. Switch position: 4 A Rated operating voltage Ue 1-3. Switch position: 6…60 V Installation Vertical Approach direction longitudinal, parallel to attachment surface Approach speed 1-3. Switch position: 60 m/min Connection type 1. Switch position: Connector Ambient temperature -5...85 °C IP rating IP67 Approval/Conformity CE, WEEE Downloads Data sheet PDF Download CAD models BNS053F - BNS 819-D03-R12-62-10-FD-S80S Disposal PDF Download Declaration of Conformity Konformitätserklärung / Declaration of Conformity All languages - 0.22 MB Manual BNS 100/62/61 819 German - 1.38 MB Product View Download 0.23 MB {{'Vorhandene Produkt-Sets'|local}} {{'Empfohlenes Zubehör'|local}}