Accessories > Protection hardware
Mechanical protection hardware

Extending the life of product performance in harsh industrial conditions

Balluff protection hardware accommodates a wide variety of applications, impact, cleaning or debris. These accessories are geared towards extending the life of automation products performance in harsh industrial conditions involving chemical attack, debris accumulation, shock/vibration/impact, and high temperatures.

When working in different kinds of environments, it is important to take a muli-angle approach to designing the application. In existing installations, it is essential to consider all the reasons for failures before determining a solution.

When determining how much protection is needed, you still have to consider these typical questions: what is being exposed and why is the current installation failing.

Other common questions to consider are:

  • What available space do I have?
  • Is there physical contact damage?
  • Can I change the tooling in any way?

Balluff offers one of the widest varieties of accessories specifically designed for harsh environments.

Product families

Plunger probe solutions

Sabotage protection

Protective housing

Protective caps and port covers

Protective tubes for cables