Emergency stop device

Compact housing for simple installation on various machines and equipment

The Emergency Stop ("E-stop") function is a supplementary protection measure and must always be available for any automated equipment. The E-stop switch initiates an immediate stop command and can be used for personal protection functions. This connectorized E-Stop switch can "plug & play" with the Profisafe Safety over IO-Link hub to create a simple, flexible and modular safety solution.

Product finder

Features

  • Reliable power turn-off

  • Forced opening per IEC 60947-5-1

  • M12 plug connection (5-pin) for easy connection to Balluff's Safety Hub

  • Mushroom pushbutton with rotary release

  • High protection against dust and water

Product brief

Industry