BES Q40 inductive sensor

Providing economical solutions

The new Q40 inductive sensor is an economical, flexible installation sensor for a variety of applications in conveying technology. Its two versions, with different active surface locations, give you flexible installation options. Choose between the active surface on the front or on the side and simply turn the sensor to easily accommodate your individual requirement.

Product finder

Thanks to the compact form factor it can also be used in tight mounting spaces. Use it in dusty or wet environments because this sensor comes with IP67 protection.

The sensor measures without contact and is therefore wear-free – from a distance of up to 20 mm. Its precisely switching output ensure the highest reliability for any positioning application.

 

Features

  • 20 mm switching distance
  • Different versions for flexible installation
  • IP67 for use in dusty and wet environments
  • Space-saving – compact form factor