BIS U-890 UHF Handheld Reader

A handheld reader scans a pallet of containers that have RFID stickers on them.
A handheld reader scans a pallet of containers that have RFID stickers on them.

Effortlessly Read Multiple Tags At Long Range

The BIS U-890 is ideal for collecting data on the move. It offers great flexibility for RFID in short or long-range applications, and it includes 2D barcode scanning. The reader is equipped with a high-speed processor which quickly reads multiple tags in the field.

This handheld sports a full 1W output power and Microsoft Windows Embedded Compact 7 Operating System. The intuitive user interface minimizes deployment time and eliminates the need for complex programming. A software development kit is also available for development of custom applications.

BIS U-890 UHF handheld reader models are certified for use in Europe, USA, Canada and China.

Features

  • Fast data acquisition and processing with a GHz ARM processor
  • High read range: > 4 m
  • High-performance multi-tagging: > 200 tags/sec
  • Adaptive UHF antenna for optimal tag acquisition
  • Versatile RFID software already installed