Inductive Factor 1 magnetic field immune sensors

Automated welders work on car bodies on an assembly line
Automated welders work on car bodies on an assembly line

Detects any metal with the same switching distance

Our new inductive Factor 1 sensor family offers you a reliable and economical solution for your metal sensing applications. Factor 1 sensors detect any metal (including steel, aluminum or brass) with the identical switching distance. Take advantage of this feature to detect objects of changing materials in an application. In addition to the Factor 1 properties, these sensors feature an extended temperature range and are magnetic field immune. This ensures a fault-free process, even in the presence of strong electromagnetic fields. PTFE coated versions are available for applications in welding environments.

You can always rely on our Factor 1 sensors, even in harsh environments including near induction hardening or welding equipment.

Features

  • Detects any metal with same switching distance
  • Magnetic field immune
  • Expanded temperature range
  • PTFE coating for harsh environments