Infrared Temperature Sensor with IO-Link

Infrared Temperature Sensor
Infrared Temperature Sensor

Innovative technology to detect and monitor hot objects

Balluff‘s Infrared Temperature Sensor allows monitoring high temperatures without contact in inaccessible or harsh environments. Temperatures of hot objects that are be moving can be reliably monitored.

Product finder

Housed in a rugged M30 stainless steel housing with IP67 protection this sensor features a multi-function display with auto-rotation. The IO-Link interface enables such features as parameterizing of the sensor remotely, e.g. by the host controller or from the control panel.

Enhanced functionality and IO-Link connectivity allows this sensor to solve a wide range of applications. These include foundries, forging, steel plants, the ceramics industry or glassworks.

Features

  • Temperature range 250…1250 °C (482...2282 °F)
  • Non-contact
  • IO-Link interface provides numerous functions including remote parameterization
  • Also available with 4...20 mA interface Reliably detects even moving objects

Product brief

Industry