Innovative technology for pick-to-light applications

SmartLight Indicator for Assembly and Kitting Functions

Comprised of six independent, ultra-bright, multi-color LED segments, the SmartLight indicator provides innovative personnel guidance. Innovations like indicating direction, pacing times, wait times, bin levels, sequences remaining, and wrong pick indication are just a few examples of the added functionality.

Product finder

IO-Link communications provide a costeffective, plug-and-play method to connect with both PLC- and PC-based systems simultaneously. All modes, colors and system status are directly available in the process data. The indicator lights offer Balluff expansion mode to connect another indicator light in series. The expansion mode functionality drastically reduces costs and simplifies wiring.

Features

  • Time-of-flight photo eye reliably detects hand movement
  • Six independent, ultra-bright, multi-color LED segments
  • Display modes include steady state, wait state and continuously variable
  • Connect up to two indicator lights to a single IO-Link master port
  • IO-Link enables Industry 4.0 functionality