IP69-rated network modules with stainless steel housing

Distributed Modular I/O in the Food Processing and Beverage Industry
Distributed Modular I/O in the Food Processing and Beverage Industry

For strict hygienic requirements

The new family of network modules are developed for the extreme conditions of the foods and pharmaceuticals industries. The corrosion- and cleaning agent resistant modules in stainless steel with their easy to clean washdown design ensure reliable and errorless signal transmission even in demanding environments with stringent requirements.

Product finder

The family of products include machine mount IO-Link masters with 8 IO-Link ports each port can be confi gured as dual input or output, or can connect to wide variety of IO-Link sensors or actuator modules as well as IO-Link sensor/actuator hubs. The effi cient point-to-point connection of IO-Link enables distributed modular

architecture that offers fl exibility and future expandability. Network nodes equipped with an IO-Link master communicate directly with the controller or machine control device via Ethernet/IP.

Features

  • 8 IO-Link ports for connecting various IO-Link devices
  • Up to 16 confi gurable I/O points, each point with an LED for error diagnostics
  • Large status LEDs for monitoring the ports and network communication
  • Integrated webserver for setup confi guration and monitoring module information (IP address, settings, parameters,…)
  • Expansion port on the IO-Link I/O hubs for connecting an IO-Link valve terminal connector or an IO-Link sensor/actuator hub (and increasing the I/O count up to max. 30)
  • IP69 rated and resistant to caustic/corrosive cleaning agents and environments*
  • All network modules ECOLAB certified

Product Brief

Industries