Industrial cameras provide high resolution, fast image processing

Industrial cameras check engines moving down a conveyor
Industrial cameras check engines moving down a conveyor

High performance industrial camera system with SmartVision controller

Industrial image processing is indispensable for modern, flexible manufacturing. It ensures product quality and enables efficient manufacturing processes. Balluff BVS vision solutions provide a variety of powerful capabilities for visual quality control, identification, error proofing, traceability, and image processing to meet your individual specifications.

Balluff’s GigE and USB3 industrial cameras, when used in conjunction with our SmartVision controller, guarantee tack-sharp images and high quality inspection results. They provide flexibility and ease of operation, while extending your facility’s vision capabilities in terms of resolution, speed, interfaces, and flexibility. The industrial cameras can be used in standalone applications with the BVS Cockpit software or with any third-party vision software using the Gen<i>Cam programming standard.

The industrial cameras are available in color or monochrome, with four image resolution options available. You can connect up to 4 cameras, which could include a mix of USB3 and GigE, to a controller at the same time. This allows you to carry out multiple inspections simultaneously, and their compact form factor makes installation possible even in tight spaces. One inspection can be carried out from different angles of view at the same time. This not only increases the quality of the inspection, but is also economical, since you can check for different aspects and process the results simultaneously using the controller.

Camera Features

  • Available in GigE and USB3
  • GigE’s industrialized M12 connector more robust than common RJ45 connectors

Controller Features

  • Standardized industrial network interfaces, such as Ethernet IP, Profinet, TCP/UDP
  • Flexible for applications with single or multiple cameras
  • Fast data processing based on the user-friendly BVS Cockpit interface