Junction Blocks
Junction Blocks

Universal use, even under harsh conditions

Junction blocks from Balluff connect sensors and actuators to the controller. They are especially well-suited for harsh conditions and are ideal when coolants and lubricants are used. Their fully encapsulated housing offers a high degree of protection and an outstanding resistance to shock and vibrations.

Their design makes these interfaces suitable for any equipment or machine. Metal screw inserts guarantee accurate fit of the connectors.

All junction blocks can be installed on any standard profile or base plate: Their mounting holes are placed in the center. And additional mounting holes on the side make it possible to also mount the passive interface on the side. Flexible installation assisted by highly visible LEDs.

The most important benefits

  • Easy connections
  • Low space requirements
  • Resistant to vibrations and shock
  • Robust and industrial grade
  • Media-resistant thanks to metal screw inserts
  • Flexible mounting options
  • High fitting precision of the plug connectors thanks to metal screw inserts

M12 port plug connection

  • Connection with 12-pin and 19-pin M23 plug connector
  • Variants for one or two signals per port
  • 4-way and 8-way versions of PNP, NPN and variants without LED available

M12 port cable connection

  • Various cable lengths
  • Variants for one or two signals per port
  • 4- and 8-way versions
  • Variants for PNP and NPN sensors and variants without LED

M12 port hood-type outlet

  • Connection via plug strips
  • Galvanic isolation of the power supply for the sensors and actuators via jumpers possible
  • Variants for one or two signals per port
  • 4- and 8-way versions
  • Variants for PNP sensors

M8 port cable connection

  • Various cable lengths
  • Variants for one or two signals per port
  • 4-, 6-, 8-, 10-way versions
  • Variants for PNP and NPN sensors and variants without LED
  • Flexible assembly thanks to mounting hole for lateral or front assembly

M8 port plug connection

  • Connection with 8-pin or 12-pin M12 plug connector
  • Variants for one or two signals per port
  • 4-, 6-, 8-, 10-way versions
  • Variants for PNP and NPN sensors and variants without LED
  • Flexible assembly thanks to mounting hole for lateral or front assembly