USB Vision
The USB3 Vision standard enables plug-and-play operation that makes cameras easy to integrate. These cameras have transfer speeds up to 5 Gbit/s at cable lengths up to 8 meters. With lockable cable connectors as part of the USB3 Vision standard, installation is secure.
MATRIX VISION offers USB3 Vision cameras in many configurations:
- Cameras and board-level cameras with e2v / Aptina sensors
- Cameras and board-level cameras with Sony Pregius CMOS sensors
- Compact USB3 Vision board-level cameras for embedded vision
- Cameras with hi-res Sony CMOS sensors