Camera selector

With the camera selector, you can find the right product in just a few minutes. Select suitable camera models based on a few features, such as the sensor or interface, and compare them. This way, you can find a camera that perfectly fits your requirements in just a few clicks.
311 Ergebnisse
Id
Camera Model
Family Key
Further Options
Interface
Active
Sensor
MPixel
Sensor Manufacturer
Sensor Technology
Shutter
Sensor Size
Pixel hor.
Pixel vert.
Chroma
Frame Rate*
Exposure Time
Pixel Size [µm]
Power [W]
Sequencer
Binning / Decimation
Frame Buffer Memory
Bits Per Pixel Sensor
Bits Per Pixel Process
Flat Field Correction
Averaging
RGB Demosaicing
Color Correction Matrix
Action Commands
Smart Frame Recall
Multi AOI
Counter
Timer
DR [dB]
SNRmax [dB]
Trigger
Overlap
Dual Exposure
Dual Gain
Dual ADC
Gigabit Ethernet (GigE Vision)
0.3
Global
1/4
656
520
240.6 / 240.6 / 469
5
- - -
USB 3.0 (USB3 Vision)
0.4
Global
1/2.9
728
544
436.9 / 436.9 / 436.9
6.9
3.2
USB 3.0 (USB3 Vision)
0.4
Global
1/2.9
728
544
436.9 / 436.9 / 436.9
6.9
3.2
Gigabit Ethernet (GigE Vision)
0.4
Global
1/2.9
728
544
299.8 / 436.9 / 436.9
6.9
3.6
* Streaming / Burst-Mode / Max. Streaming depending on the sensor, either with 2x2 binning or decimation (horizontal x vertical)