Products
Service & Support
Industries & Solutions
Company

Reliable Detection of Piston Position

Reliable Detection of Piston Position

We offer magnetic field sensors to you for Ex zones 0/20 — environments where explosive dusts, gases and vapors are present continuously, often or over a long period.

These sensors are simple to install. They are inserted into T-slots from above or installed on round or tie-rod cylinders using suitable brackets.

A cable is used to connect each sensor quickly and conveniently to the appropriate isolation amplifier outside the Ex zone. Since the cable is potted into the sensor, safe integrity is ensured. The amplifier with relay output acts as an interface between electrical signals from the potentially explosive area and the safe zone. You can also get the isolation amplifier from Balluff – reliable quality from a single source.

  • Approvals for zones 0 (1G) and 20 (1D)
  • Can be quickly and easily inserted into the T-slot from above, with clamping fixture
  • Sensor, mounting bracket and isolation amplifier available from a single source
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +31 (0)73 65 79 702


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue