Products
Service & Support
Industries & Solutions
Company

Signaling

Simple visualization of operating states

Setup without mechanical reconfiguring

If you need seamless visualization of the production sequence on your line, the SmartLight signal tower light provides the perfect solution. The SmartLight displays trends and tendencies so you can continually monitor various stages. This optimizes cycle times and gives early indication of possible bottlenecks or maintenance needs.

The various modes – run light, stack light and level mode – can be set without making any mechanical changes. Use the controller to choose between running light and color gradient or the display of up to five color segments.

Just as important: the SmartLight is simple to retrofit.

Signaling
1. IO-Link-master 2. Fieldbus cable 3. Power cable, 7/8" 4. IO-Link SmartLight, 5 segments and buzzer 5. Single-ended cordset, M12 → M12, 4-conductor 6. Stand for IO-Link SmartLight, 400 mm high 7. Stand for IO-Link SmartLight, 100 mm high

Downloads

  • Performance portfolio – We speak IO-Link. Worldwide – in all areas
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +31 (0)73 65 79 702


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue