Products
Service & Support
Industries & Solutions
Company

IO-Link Master - Intelligent interface for your automation

The right IO-Link master for every application

Available in:

3 Series

Our IO-Link masters offer a reliable and flexible solution for networking sensors and actuators in automation technology. They enable simple integration of IO-Link-capable devices into existing systems and ensure efficient data transmission and improved communication between components.

The IO-Link gateways are available in versions with M12 or 7/8" power connections and cover various requirements. Choose between four product lines: The Black Line offers a particularly attractive price-performance ratio; the Silver Line in a robust zinc die-cast housing also offers variants with an integrated display; the Washdown Line is the right choice for particularly demanding environments with regular cleaning cycles; we will also soon be offering a master with IO-Link Safety Standard for functional safety applications in the Safe Line.

The special features

  • Outstanding user-friendliness: simple integration and flexible networking of IO-Link devices
  • Seamless compatibility with IoT thanks to MQTT or REST API
  • Robust versions with metal housing or plastic up to IP69K
  • Several specialized product lines for different applications

3 Series

Series
Product line Interface Inputs, number Ports, number Auxiliary interfaces, number Housing material primary
Actions
Black Profinet / EtherNet/IP / EtherCAT / Modbus TCP, EtherCAT, Profinet, Ethernet/IP 12, 16 8 8x IO-Link Plastic
Silver Profinet / EtherNet/IP / EtherCAT / Modbus TCP, EtherCAT, CC-Link IE Field, CC-Link IE Field Basic, Profinet, Ethernet/IP 12, 16, 32, 8 16, 4, 8 4x IO-Link, 8x IO-Link, 16x IO-Link Zinc, Die-cast zinc
Washdown Profinet / EtherNet/IP / EtherCAT / Modbus TCP, Profinet, Ethernet/IP 16 8 8x IO-Link Plastic
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +31 (0)73 65 79 702


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue