Products
Service & Support
Industries & Solutions
Company

24.03.2025

BOS 6K sensor family in new generation

Innovative, Versatile, User-Friendly

BOS 6K sensor family in new generation

Whether blue light or time-of-flight, whether a proximity switch or distance measurement sensor, whether shorter or longer range, the cubic mini sensors of the BOS 6K optoelectronic sensor family from Balluff cover all relevant detection principles and a wide variety of light types.

The new generation of the family is more than just an upgrade. Thanks to IO-Link, innovative technologies and additional variants, it will be possible to serve even more and, above all, previously unsolved applications and detection tasks with this series in the future.

Diversity meets uniformity

With the BOS 6K sensor family, the user only needs a single sensor design for a wide variety of applications. This is because all relevant functional principles are available in the same, space-saving and universally mountable housing. This simplifies system design considerably, as only one CAD data set is required, which is identical for all sensor types. This saves a lot of time and effort during installation.
The equipment with IO-Link opens up completely new possibilities for parameterization and user-friendliness. Together with the uniform operating concept for all BOS 6K, this feature helps to put the sensors into operation quickly. It is also easy to exchange or switch between sensors in the family that use different operating principles.

A useful mix of updated and new variants

The new generation of the BOS 6K impresses with state-of-the-art technology and future-proof functional principles: Time-of-flight, blue light, red light, laser, distance sensing as well as contrast detection:

Precise, fast and high range: BOS 6K sensors with Time-of-Flight technology

Balluff now offers sensors equipped with Time-of-Flight (TOF) technology for long-distance sensing. They are capable of detecting objects safely and reliably at longer distances, despite their small housing.

Their Time-of-Flight technology sends light pulses and measures the time they take to travel to the object and back. This is particularly advantageous for background suppression, as it means that even a background close to the object can be reliably distinguished from the object and the distance precisely measured.

Multi-talented sensors with Time-of-Flight technology

The time-of-flight method also works reliably at greater distances, which means that the sensors can be used for distances of up to 1.5 m despite their compact design. This opens up completely new possibilities in the design of automation systems and makes the sensors very flexible to use. These sensors achieve significantly better performance with a much smaller design than was previously possible with considerably larger sensors.

Another major advantage of TOF sensors is their versatility: they can be used in different environments, as they work largely independently of the surface and color of the object. They reliably detect both light and dark surfaces.

When red light sensors reach their limitations: BOS 6K photoelectric sensors with blue light technology

A highlight of the new generation is the availability of sensors with blue light technology for background suppression, which makes them ideal for reliably detecting transparent and similarly tricky objects.

Easy detection of hard-to-see objects

The use of sensors with blue light is particularly recommended in applications where red light reaches its physical limits.

Since blue light has a shorter wavelength than other colors of visible light, it scatters less and the light beam is better focused. The lower scattering means that blue light sensors can detect finer details and, depending on the application, work even more reliably than their red light counterparts.

In addition, blue light penetrates less deeply into materials compared to other light wavelengths. This minimizes interference with other objects and surfaces and makes object detection even more precise.

Blue light makes it easier to recognize certain features or properties of objects. Even difficult materials or surface textures, for example in the case of transparent or dark and shiny objects, are detected more reliably than would be possible with red light.

The optical automation all-rounder

Optical sensors based on laser or red light are widely used in all areas of automation.

Red light is a reliable technology with a very good cost-benefit ratio, making it the light type par excellence for almost all standard applications. Its well-focused light spot, which is large and highly visible, makes the sensor easy to align, while its housing design makes it easy to mount and align.

Laser sensors are ideally suited for reliably detecting small parts such as wires, even when scanning at greater distances. This is ensured by the minimal diameter of the emitted laser beam. Due to its good visibility, the laser spot can be aimed to easily detects objects very precisely with high repeatability.

Special retro-reflective sensors for the detection of transparent objects are also part of the large BOS 6K sensor portfolio, as are powerful distance sensors with red light and, most recently, laser technology.

Reliable object detection at high speeds: BOS 6K contrast sensors

The BOS 6K contrast sensors are a reliable, flexible and simple solution for detecting contrasts. They can be easily connected to the controller via a standardized output. Parameterization is just as straightforward using IO-Link.

The sensors detect bright objects or markings on a dark background or vice versa, and do so largely independent of the object surface.

This and their extremely high switching frequency make them ideal for applications in which objects and markings must be detected precisely and, above all, quickly - for example, in packaging or labeling applications.

Precise color detection with an excellent price-performance ratio: BOS 6K color sensors

BFS 6K RGB color sensors score highly in terms of precision – and speed: the fact that they perform several color measurements per second is a major advantage in applications where rapid color changes need to be detected. They work almost independently of the object surface – regardless of whether it is smooth or rough. The "talking light spot" with its three colors provides immediate feedback on the quality of the color detection as soon as the object is taught in, allowing immediate readjustment if necessary. The color sensor is one of the smallest in the world and can therefore be installed in a space-saving manner and easily used in a wide variety of applications. As a further advantage, the RGB color sensors offer a very good balance between performance and cost compared to other color measurement methods.

The new generation of the BOS 6K sensor family: innovative, versatile, user-friendly

Time-of-Flight Technology

Precise, fast and high range

Blue Light Technology

When red light sensors reach their limitations

Color and Contrast Sensors

Reliable detection at high speeds

Red Light and Laser Sensors with IO-Link

User-friendly automation all-rounders

Features

  • Identical housing shape for all functional principles: small and space-saving for use in tight installation spaces.
  • IO-Link for all: simple integration and uniform operating concept
  • Genuine PNP and NPN switching function combined in one device: reduced stock-keeping and fewer variants
  • Variants with blue light for detection of difficult objects
  • TOF variants for excellent object detection at long distances
  • Powerful contrast and color sensors in miniature design
  • Proven red light and laser sensors for standard applications

BOS 6K with Time-of-Flight technology

BOS02EK

BOS02EK

Series
6K
Dimension
12 x 34 x 21.6 mm
Interface
IO-Link-Device: 1.1.3
PNP/NPN/IO-Link: NO/NC
Input function
Key disable on/off
Same function as button
Principle of operation
Photoelectric sensor
Principle of optical operation
Diffuse sensor, Measurement of light transit time
Special optical feature
Background suppression
Beam characteristic
Collimated
Light spot size
2 x 3 mm at 1.5m
Light type
Laser red light
Range
0...1500 mm Adjustment range 100…1500 mm
Connection
Connector, M8x1-Male, 4-pin
Housing material
ABS
Material sensing surface
PMMA
Operating voltage Ub
18...30 VDC
Approval/Conformity
CE
UKCA
cULus
WEEE
More product details

BOS 6K with blue light technology

BOS02FY

BOS02FZ

BOS02F9

BOS02F8

BOS02FU

BOS02FA

BOS02FW

BOS02FY

Special characteristics
Washdown
Series
6K
Dimension
12 x 34 x 21.6 mm
Interface
PNP: NO/NC
Input function
Light-on/dark-on
Principle of operation
Photoelectric sensor
Principle of optical operation
FixFokus
Special optical feature
Fixed focus
Background suppression starting at 100 mm
Beam characteristic
Focused
Light spot size
2 x 2 mm at 60 mm
Light type
LED Blue light
Range
0...80 mm
Connection
Cable, 2 m, PVC
Housing material
ABS
Material sensing surface
PMMA
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
UKCA
cULus
WEEE
Ecolab
More product details
BOS02FZ

Special characteristics
Washdown
Series
6K
Dimension
12 x 34 x 21.6 mm
Interface
NPN: NO/NC
Input function
Light-on/dark-on
Principle of operation
Photoelectric sensor
Principle of optical operation
FixFokus
Special optical feature
Fixed focus
Background suppression starting at 100 mm
Beam characteristic
Focused
Light spot size
2 x 2 mm at 60 mm
Light type
LED Blue light
Range
0...80 mm
Connection
Cable, 2 m, PVC
Housing material
ABS
Material sensing surface
PMMA
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
UKCA
cULus
WEEE
Ecolab
More product details
BOS02F9

Special characteristics
Washdown
Series
6K
Dimension
12 x 34 x 21.6 mm
Interface
IO-Link-Device: 1.1.3
PNP/NPN/IO-Link: NO/NC
Input function
Key disable on/off
Same function as button
Principle of operation
Photoelectric sensor
Principle of optical operation
Diffuse sensor, triangulation
Special optical feature
Background suppression
Beam characteristic
Divergent
Light spot size
10 x 10 mm at 150 mm
Light type
LED Blue light
Range
1...200 mm
Connection
Cable, 2 m, PVC
Housing material
ABS
Material sensing surface
PMMA
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
UKCA
cULus
WEEE
Ecolab
More product details
BOS02F8

Series
6K
Dimension
12 x 34 x 21.6 mm
Interface
IO-Link-Device: 1.1.3
PNP/NPN/IO-Link: NO/NC
Input function
Key disable on/off
Same function as button
Principle of operation
Photoelectric sensor
Principle of optical operation
Diffuse sensor, triangulation
Special optical feature
Background suppression
Beam characteristic
Divergent
Light spot size
10 x 10 mm at 150 mm
Light type
LED Blue light
Range
1...200 mm
Connection
Connector, M8x1-Male, 4-pin
Housing material
ABS
Material sensing surface
PMMA
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
UKCA
cULus
WEEE
More product details
BOS02FU

Series
6K
Dimension
12 x 34 x 21.6 mm
Interface
PNP: NO/NC
Input function
Light-on/dark-on
Principle of operation
Photoelectric sensor
Principle of optical operation
FixFokus
Special optical feature
Fixed focus
Background suppression starting at 100 mm
Beam characteristic
Focused
Light spot size
2 x 2 mm at 60 mm
Light type
LED Blue light
Range
0...80 mm
Connection
Connector, M8x1-Male, 4-pin
Housing material
ABS
Material sensing surface
PMMA
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
UKCA
cULus
WEEE
More product details
BOS02FA

Series
6K
Dimension
12 x 34 x 21.6 mm
Interface
PNP/NPN: NO/NC
Input function
Key disable on/off
Same function as button
Principle of operation
Photoelectric sensor
Principle of optical operation
Diffuse sensor, triangulation
Special optical feature
Background suppression
Beam characteristic
Divergent
Light spot size
10 x 10 mm at 150 mm
Light type
LED Blue light
Range
1...200 mm
Connection
Connector, M8x1-Male, 3-pin
Housing material
ABS
Material sensing surface
PMMA
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
UKCA
cULus
WEEE
More product details
BOS02FW

Series
6K
Dimension
12 x 34 x 21.6 mm
Interface
NPN: NO/NC
Input function
Light-on/dark-on
Principle of operation
Photoelectric sensor
Principle of optical operation
FixFokus
Special optical feature
Fixed focus
Background suppression starting at 100 mm
Beam characteristic
Focused
Light spot size
2 x 2 mm at 60 mm
Light type
LED Blue light
Range
0...80 mm
Connection
Connector, M8x1-Male, 4-pin
Housing material
ABS
Material sensing surface
PMMA
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
UKCA
cULus
WEEE
More product details

BOS 6K Laser (Selection)

BOS02F1

BOS02F7

BOS02EF

BOS02F1

Special characteristics
Washdown
Series
6K
Dimension
12 x 34 x 21.6 mm
Interface
IO-Link-Device: 1.1.3
PNP/NPN/IO-Link: NO/NC
Input function
Key disable on/off
Same function as button
Principle of operation
Photoelectric sensor
Principle of optical operation
Retroreflective sensor, Autocollimation
Light type
Laser red light
Light spot size
4 x 2 mm at 2 m
Range
0...4 m
Connection
Cable, 2 m, PVC
Housing material
ABS
Material sensing surface
PMMA
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
UKCA
cULus
WEEE
Ecolab
More product details
BOS02F7

Series
6K
Dimension
12 x 34 x 21.6 mm
Interface
PNP/NPN: NO/NC
Input function
Key disable on/off
Same function as button
Principle of operation
Photoelectric sensor
Principle of optical operation
Through-beam sensor (receiver)
Light type
Laser red light
Range
0...18 m
Connection
Connector, M8x1-Male, 3-pin
Housing material
ABS
Material sensing surface
PMMA
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
UKCA
cULus
WEEE
More product details
BOS02EF

Series
6K
Dimension
12 x 34 x 21.6 mm
Interface
IO-Link-Device: 1.1.3
PNP/NPN/IO-Link: NO/NC
Input function
Key disable on/off
Same function as button
Principle of operation
Photoelectric sensor
Principle of optical operation
Diffuse sensor, triangulation
Special optical feature
Background suppression
Beam characteristic
Focused
Light spot size
1 x 1 mm at 150 mm
Light type
Laser red light
Range
4...150 mm
Connection
Connector, M8x1-Male, 4-pin
Housing material
ABS
Material sensing surface
PMMA
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
UKCA
cULus
WEEE
More product details

BOS 6K Red light (Selection)

BOS01MF

BOS02E3

BOS02CL

BOS01MF

Series
6K
Dimension
12 x 41 x 21.6 mm
Principle of operation
Photoelectric sensor
Principle of optical operation
Through-beam sensor (Emitter)
Beam characteristic
Divergent
Light type
LED, red light
Light spot size
1200 x 1200 mm at 15 m
Range
0...13 m
Connection
Connector, M8x1-Male, 3-pin
Housing material
ABS
Material sensing surface
PMMA
Operating voltage Ub
10...30 VDC
Approval/Conformity
cULus
CE
WEEE
More product details
BOS02E3

Special characteristics
Washdown
Series
6K
Dimension
12 x 34 x 21.6 mm
Interface
IO-Link-Device: 1.1.3
PNP/NPN/IO-Link: NO/NC
Input function
Key disable on/off
Same function as button
Principle of operation
Photoelectric sensor
Principle of optical operation
Retroreflective sensor, Transparent detection
Special optical feature
Transparency detection
Autocollimation
Beam characteristic
Divergent
Light type
LED, red light
Light spot size
40 x 40 mm at 1 m
Range
0...2 m
Connection
Cable, 2 m, PVC
Housing material
ABS
Material sensing surface
PMMA
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
UKCA
cULus
WEEE
Ecolab
More product details
BOS02CL

Series
6K
Dimension
12 x 34 x 21.6 mm
Interface
IO-Link-Device: 1.1.3
PNP/NPN/IO-Link: NO/NC
Input function
Key disable on/off
Same function as button
Principle of operation
Photoelectric sensor
Principle of optical operation
Diffuse sensor, triangulation
Special optical feature
Background suppression
Beam characteristic
Divergent
Light spot size
27 x 27 mm at 400 mm
Light type
LED, red light
Range
3...400 mm
Connection
Connector, M8x1-Male, 4-pin
Housing material
ABS
Material sensing surface
PMMA
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
UKCA
cULus
WEEE
More product details

BOS 6K distance sensors (Selection)

BOD002Y

BOD002U

BOD002R

BOD002Y

Series
6K
Dimension
12 x 34 x 21.6 mm
Interface
IO-Link-Device: 1.1.3
Analog, voltage: 1…10 V/3 mA
PNP/NPN/Auto-Detect: NO/NC
Principle of operation
Photoelectric distance sensor
Principle of optical operation
Triangulation
Beam characteristic
Focused
Light type
Laser red light
Light spot size
1.5 x 1.5 mm at 80 mm
Range
20...100 mm
Repeat accuracy
0.25 mm
Resolution
≤ 0.12 mm
Connection
Connector, M8x1-Male, 4-pin
Housing material
ABS
Operating voltage Ub
13...30 VDC
Approval/Conformity
CE
UKCA
cULus
WEEE
More product details
BOD002U

Series
6K
Dimension
12 x 34 x 21.6 mm
Interface
IO-Link-Device: 1.1.3
Analog, voltage: 1…10 V/3 mA
PNP/NPN/Auto-Detect: NO/NC
Principle of operation
Photoelectric distance sensor
Principle of optical operation
Triangulation
Beam characteristic
Divergent
Light type
LED, red light
Light spot size
16 x 16 mm at 200 mm
Range
30...200 mm
Repeat accuracy
1 mm
Resolution
≤ 0.68 mm
Connection
Connector, M8x1-Male, 4-pin
Housing material
ABS
Operating voltage Ub
13...30 VDC
Approval/Conformity
CE
UKCA
cULus
WEEE
More product details
BOD002R

Series
6K
Dimension
12 x 34 x 21.6 mm
Interface
IO-Link-Device: 1.1.3
Analog, voltage: 1…10 V/3 mA
PNP/NPN/Auto-Detect: NO/NC
Principle of operation
Photoelectric distance sensor
Principle of optical operation
Triangulation
Beam characteristic
Divergent
Light type
LED, red light
Light spot size
8 x 8 mm at 80 mm
Range
20...80 mm
Repeat accuracy
0.4 mm
Resolution
≤ 0.12 mm
Connection
Connector, M8x1-Male, 4-pin
Housing material
ABS
Operating voltage Ub
13...30 VDC
Approval/Conformity
CE
UKCA
cULus
WEEE
More product details

BOS 6K Contrast Sensors

BKT0017

BKT0018

BKT0015

BKT0014

BKT0016

BKT0017

Series
6K
Dimension
12 x 34 x 21.6 mm
Interface
IO-Link-Device: 1.1.3
Push-Pull/IO-Link: NO/NC
Input function
Key disable on/off
Same function as button
Principle of operation
Contrast sensor
Principle of optical operation
Diffuse sensor, focused
Light type
LED RGB
Light spot size
1 x 4 mm at 12 mm
Range
9...15 mm
Connection
Connector, M8x1-Male, 4-pin
Housing material
ABS
Material sensing surface
PMMA
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
UKCA
cULus
WEEE
More product details
BKT0018

Series
6K
Dimension
12 x 34 x 21.6 mm
Interface
IO-Link-Device: 1.1.3
Push-Pull/IO-Link: NO/NC
Input function
Key disable on/off
Same function as button
Principle of operation
Contrast sensor
Principle of optical operation
Diffuse sensor, focused
Light type
LED RGB
Light spot size
1 x 4 mm at 12 mm
Range
9...15 mm
Connection
Connector, M8x1-Male, 4-pin
Housing material
ABS
Material sensing surface
PMMA
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
UKCA
cULus
WEEE
More product details
BKT0015

Series
6K
Dimension
12 x 34 x 21.6 mm
Interface
IO-Link-Device: 1.1.3
Push-Pull/IO-Link: NO/NC
Input function
Key disable on/off
Same function as button
Principle of operation
Contrast sensor
Principle of optical operation
Diffuse sensor, focused
Light type
LED white light
Light spot size
1 x 4 mm at 12 mm
Range
9.5...14.5 mm
Connection
Connector, M8x1-Male, 4-pin
Housing material
ABS
Material sensing surface
PMMA
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
UKCA
cULus
WEEE
More product details
BKT0014

Series
6K
Dimension
12 x 34 x 21.6 mm
Interface
IO-Link-Device: 1.1.3
Push-Pull/IO-Link: NO/NC
Input function
Key disable on/off
Same function as button
Principle of operation
Contrast sensor
Principle of optical operation
Diffuse sensor, focused
Light type
LED white light
Light spot size
1 x 4 mm at 12 mm
Range
9.5...14.5 mm
Connection
Connector, M8x1-Male, 4-pin
Housing material
ABS
Material sensing surface
PMMA
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
UKCA
cULus
WEEE
More product details
BKT0016

Series
6K
Dimension
12 x 34 x 21.6 mm
Interface
IO-Link-Device: 1.1.3
Push-Pull/IO-Link: NO/NC
Input function
Key disable on/off
Same function as button
Principle of operation
Contrast sensor
Principle of optical operation
Diffuse sensor, focused
Light type
LED RGB
Light spot size
1 x 4 mm at 12 mm
Range
9...15 mm
Connection
Connector, M8x1-Male, 4-pin
Housing material
ABS
Material sensing surface
PMMA
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
UKCA
cULus
WEEE
More product details

BOS 6K Color Sensors

BFS000P

BFS000N

BFS000P

Series
6K
Dimension
12 x 34 x 21.6 mm
Input function
Key disable on/off
Same function as button
Interface
IO-Link-Device: 1.1.3
Push-Pull/IO-Link: NO/NC
Principle of operation
Color sensor
Principle of optical operation
Diffuse sensor
Beam characteristic
Focused
Light type
LED RGB
Light spot size
1 x 5 mm at 12 mm
Range
9...15 mm
Connection
Connector, M8x1-Male, 4-pin
Housing material
ABS
Material sensing surface
PMMA
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
UKCA
cULus
WEEE
More product details
BFS000N

Series
6K
Dimension
12 x 34 x 21.6 mm
Input function
Key disable on/off
Same function as button
Interface
IO-Link-Device: 1.1.3
Push-Pull/IO-Link: NO/NC
Principle of operation
Color sensor
Principle of optical operation
Diffuse sensor
Beam characteristic
Focused
Light type
LED RGB
Light spot size
1 x 5 mm at 12 mm
Range
9...15 mm
Connection
Connector, M8x1-Male, 4-pin
Housing material
ABS
Material sensing surface
PMMA
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
UKCA
cULus
WEEE
More product details

Downloads

  • BOS 6K sensors with Time-of-Flight technology
  • BOS 6K photoelectric sensors with blue light technology
  • Powerful BKT 6K contrast sensors
  • BOS 6K red light and laser sensors with IO-Link
  • BFS 6K color sensors
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +31 (0)73 65 79 702


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue