Products
Service & Support
Industries & Solutions
Company

25.11.2024

The new BOS R030K family

Balluff's smallest self-contained photoelectric sensors

The new BOS R030K family

Photoelectric mini sensors from Balluff are the right choice when small parts need to be detected precisely, space is tight, and high reliability is important. From factory automation to life sciences and the semiconductor industry, these space-saving wonders provide great solutions and offer great design freedom.

This new BOS R030K family is an effective solution for applications in which other sensors – even previous mini sensors – literally do not fit. It expands our comprehensive, successful portfolio of optical miniature sensors and is a real asset.

Great potential in small spaces

The smallest self-contained sensor in the Balluff photoelectric portfolio solves applications for position and presence detection in places with extremely limited installation space. It does not require any external electronics and is available with two operating principles: diffuse sensor/background  suppression for short distances and through-beam sensor for medium distances. A total of 24 variants offer maximum flexibility and user-friendliness.

news/product-news/2024/bosr030k/bos-r030k-diffuse-sensor.jpg
Diffuse sensors

with background suppression in front-facing version, range up to 30 mm, cable and pigtail version

news/product-news/2024/bosr030k/bos-r030k-through-beam-sensor.jpg
Through-beam sensors

in front-facing version, range up to 1 m, cable and pigtail version

news/product-news/2024/bosr030k/bos-r030k-through-beam-sensor-side-facing.jpg
Through-beam sensors

in side-facing version, range up to 1 m, cable and pigtail version

Not only quality, but also quantity

They scores not only with obvious size advantages and the usual high precision, but also with an attractive price-performance ratio that enables it to be used in large quantities.


Your advantages at a glance

Most effective solution for applications in confined spaces

Precise detection, high repeat accuracy

24 variants for maximum flexibility and user-friendliness

Minimal size with an attractive price-performance ratio


Products

BOS02H7

Diffuse sensor with background suppression

BOS02HL

Through-beam sensor

BOS02H7

Diffuse sensor with background suppression

Series
R030K
Dimension
14 x 4.2 x 20.5 mm
Interface
PNP normally open (NO)
Principle of operation
Photoelectric sensor
Principle of optical operation
Diffuse sensor, triangulation
Special optical feature
Background suppression
Beam characteristic
Focus, typical at 15 mm
Light type
LED, red light
Light spot size
4 x 4 mm
Range
3...30 mm
Connection
Cable, 2.00 m, PVC
Housing material
PBT & ABS
Material sensing surface
PMMA
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
UKCA
cULus
WEEE
More product details
BOS02HL

Through-beam sensor

Series
R030K
Interface
PNP normally open (NO)
Principle of operation
Photoelectric sensor
Principle of optical operation
Through-beam sensor (pair)
Beam characteristic
Divergent
Light type
LED, red light
Light spot size
336 x 336 mm
Range
0...1000 mm
Connection
Cable, 2.00 m, PVC
Housing material
PBT & ABS
Material sensing surface
PMMA
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
UKCA
cULus
WEEE
More product details

A miniature eagle eye

Our biodiversity of sensors: explore how our broad portfolio and wide range of products can help you meet almost any requirement in the automation industry.


Downloads

  • Balluff's smallest self-contained photoelectric sensors – the BOS R030K family
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +31 (0)73 65 79 702


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue