Products
Service & Support
Industries & Solutions
Company

03.08.2023

Simple (and) Good: New Generation of IO-Link Sensor/Actuator Hubs

An Entry to IO-Link Technology

Simple (and) Good: New Generation of IO-Link Sensor/Actuator Hubs

Easy entry into efficient and proven IO-Link technology is made possible by the new generation of our I/O modules. Flexibly adapted to meet your needs, you can use up to 16 digital inputs or 8 digital inputs and outputs depending on the application.  

This allows for flexible exchange and easy expansion of your application. The next generation sensor/actuator hubs provide eight standardized M12 ports, four of which can be configured variably.  

The added value to existing Balluff IO-Link sensor/actuator hubs is primarily in the optimized housing concept and the deliberate simplicity of the new generation.  

Less is more − you gain simple handling and support of basic I/O functions without complex add-on functions. Our new sustainable housing concept uses recyclable materials without potting materials in an environmentally friendly way, while still meeting all the requirements for industrial use in the usual Balluff quality. 


Improved process quality with IO-Link

IO-Link brings users more flexibility and increases efficiency in automation. Our new gen IO-Link sensor/actuator hub offers you an easy entry into IO-Link technology for support of basic I/O functions. You can simply realize efficient topologies, because communication and power supply run over a single line. Our I/O modules enable the integration of standard sensors and actuators in IO-Link topologies. Sensor/actuator hubs also offer you a high savings potential, because they reduce the number of fieldbus modules and enable efficient scaling of the application. In a nutshell, our new gen version is an ideal solution for getting started with the IO-Link standard or for completing versatile applications in a cost-effective manner.

Features

  • Efficient and effective − perfectly suited for low power signal processing
  • Flexible and from a single source − our new generation I/O modules are available in NPN and PNP variants
  • Compact, lightweight and sustainable − optimized for use in moving applications and with Balluff's high quality
  • Fast, effective signal transmission and reduced signal runtimes due to COM3 transmission standard
  • Individually adapted to your needs, four of the digital ports can be flexibly configured

BNI00J9

BNI00JA

BNI00J8

BNI00J9

Interface
IO-Link 1.1
Operating voltage Ub
18...30.2 VDC
Connection (COM 1)
M12x1-Male, 4-pin, A-coded
Connection slots
8x M12x1-Female, 5-pin, A-coded
Digital inputs
16x NPN, Type 3
Digital outputs
8x NPN
Configurable inputs/outputs
yes
Extension port
no
Single-channel monitoring
yes
Current sum UA, actuator
2 A
Current sum US, sensor
2 A
Switching current
8x 200 mA
Housing material
PC, Transparent
Dimension
54 x 39.2 x 141.3 mm
Ambient temperature
-20...60 °C
IP rating
IP67, when threaded in
Transfer rate
COM3 (230.4 kBaud)
Process data cycle min.
2 ms
Process data IN
6 bytes
Process data OUT
2 bytes
More product details
BNI00JA

Interface
IO-Link 1.1
Operating voltage Ub
18...30.2 VDC
Connection (COM 1)
M12x1-Male, 4-pin, A-coded
Connection slots
8x M12x1-Female, 5-pin, A-coded
Digital inputs
16x PNP, Type 3
Digital outputs
8x PNP
Configurable inputs/outputs
yes
Extension port
yes
Single-channel monitoring
yes
Current sum UA, actuator
2 A
Current sum US, sensor
2 A
Switching current
8x 200 mA
Housing material
PC, Transparent
Dimension
54 x 39.2 x 141.3 mm
Ambient temperature
-20...60 °C
IP rating
IP67, when threaded in
Transfer rate
COM3 (230.4 kBaud)
Process data cycle min.
2 ms
Process data IN
6 bytes
Process data OUT
2 bytes
More product details
BNI00J8

Interface
IO-Link 1.1
Operating voltage Ub
18...30.2 VDC
Connection (COM 1)
M12x1-Male, 4-pin, A-coded
Connection slots
8x M12x1-Female, 5-pin, A-coded
Digital inputs
16x PNP, Type 3
Digital outputs
8x PNP
Configurable inputs/outputs
yes
Extension port
no
Single-channel monitoring
yes
Current sum UA, actuator
2 A
Current sum US, sensor
2 A
Switching current
8x 200 mA
Housing material
PC, Transparent
Dimension
54 x 39.2 x 141.3 mm
Ambient temperature
-20...60 °C
IP rating
IP67, when threaded in
Transfer rate
COM3 (230.4 kBaud)
Process data cycle min.
2 ms
Process data IN
6 bytes
Process data OUT
2 bytes
More product details

Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +31 (0)73 65 79 702


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue