Products
Service & Support
Industries & Solutions
Company

Magnetic field positioning systems

Magnetic field sensors

Available in:

2 versions

The smart factory with its complex production lines demands great flexibility. But with ever changing requirements, it can be difficult to balance the necessary process and product quality.

Keeping a constant eye on the process becomes critical. This is where sensor technology plays a decisive role in pneumatics, e.g. in various pneumatic drives, compact and precise grippers, punching and screwing devices, and tool changers. The sensor technology ensures the required speed, precision and flexibility.

BMP magnetic field positioning systems give you the ability to monitor running processes reliably and wear-free. They help you stay in control of various processes and ensure simultaneous processing of workpieces while remaining energy-efficient. Their use delivers high process reliability and automation quality. And it all happens reliably, whether you need to control assembly in the automobile industry, or quickly adapt to changing formats and process parameters in the packaging industry while controlling multiple pneumatic motions at the same time.

Features

  • Modular concept for flexibility: Covers a variety of cylinders over a stroke of up to 256 mm
  • High connectivity: Continuous monitoring of the piston position in the smallest spaces using analog voltage and current output as well as an IO-Link interface
  • Reliable results: Application-specific linearity and repeat accuracy, parameterizable
  • High process security: Low temperature drift and very good electromagnetic compatibility
  • Comprehensive transparency: With signal output via IO-Link, format changes, condition monitoring and predictive maintenance are supported with data
  • High integration: The sensors are compatible with both radially and axially aligned magnets
The smart magnetic field positioning systems BMP02

Position feedback in the tightest spaces

Learn more

2 versions

Order code
Principle of operation Interface
Actions
Magnetic field positioning system IO-Link 1.1
a = E: 0...10 V, factory setting
a = F: 4...20 mA, factory setting
Magnetic field positioning system IO-Link 1.1
a = A: 0...10 V
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +31 (0)73 65 79 702


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue