Products
Service & Support
Industries & Solutions
Company

30.03.2023

Inductive couplers for washdown applications

With IO-Link and condition monitoring

Inductive couplers for washdown applications

Inductive IO-Link couplers are now indispensable in a wide range of applications due to their wireless data and energy transmission. The new inductive couplers in stainless steel housings offer you the opportunity to use these features even under harsh conditions.

These inductive couplers score with up to 2 A continuous current output and an IO-Link interface. This enables the smooth and fast exchange of data between IO-Link device and IO-Link master as well as supplying power for sensors and actuators. A unique feature is the second and configurable IO-Link channel, which you can use for condition monitoring, including vibration monitoring. This allows you to detect deviations at an early stage and initiate countermeasures so that a plant shutdown does not occur.

The BIC M30 couplers with IP67 protection class and UL approval are particularly suitable for applications in robotics to control grippers or for use in flexible production turntables and packaging machines, with an operating temperature range of -5 to +70 °C.

The BIC G30 inductive couplers are for applications in washdown areas and settings with particularly high hygienic requirements. They not only have a housing that meets the requirements of the IP69K protection class, but they also have Ecolab and UL approval. In addition, these inductive couplers have an extended operating temperature range of -25 to +85 °C.  

Features

  • Transparent, bidirectional COM2/COM3 IO-Link communication
  • Second IO-Link channel for condition monitoring
  • Integrated vibration monitoring
  • Output current max. 2 A at 0...3 mm

BIC0084

G-30 - Base

BIC0085

Remote

BIC0086

M30 - Base

BIC0087

Remote

BIC0084

G-30 - Base

Function
IO-Link
Signal type
bi-directional
Transmission distance
0...5 mm
Component
Base
Connection
Connector, M12x1-Male, 4-pin
Rated operating voltage Ue
24 VDC
Housing material
Stainless steel, -
Dimension
Ø 30 x 85 mm
Ambient temperature
-25...85 °C
IP rating
IP67
IP68
IP69K
Transfer rate
COM2 (38.4 kBaud)
COM3 (230.4 kBaud)
Diagnostic channel: COM2 (38.4 kBaud)
Additive cycle time
0 ms
Process data IN
0…32 bytes
Diagnostic channel: 2 bytes
Process data OUT
0…32 bytes
Diagnostic channel: 1 byte
Secondary features
Identification
Device Discovery
Operating Hours Counter
Boot Cycle Counter
Extreme Environment Status
Storage Usage Monitoring
Variant Configuration
Secondary features for condition monitoring
Vibration monitoring
Internal temperature monitoring
SIO mode
no
More product details
BIC0085

Remote

Function
IO-Link
Signal type
bi-directional
Transmission distance
0...5 mm
Component
Remote
Connection
Connector, M12x1-Female, 5-pin
Output voltage
24 VDC
Rated output current
1.5 A
Output current max.
2.2 A
Housing material
Stainless steel, -
Dimension
Ø 30 x 85 mm
Ambient temperature
-25...85 °C
IP rating
IP67
IP68
IP69K
Transfer rate
COM2 (38.4 kBaud)
COM3 (230.4 kBaud)
Additive cycle time
0 ms
Process data IN
0…32 bytes
Process data OUT
0…32 bytes
Secondary features
Identification
Device Discovery
Operating Hours Counter
Boot Cycle Counter
Extreme Environment Status
Storage Usage Monitoring
Variant Configuration
Secondary features for condition monitoring
Vibration monitoring
Internal temperature monitoring
SIO mode
no
More product details
BIC0086

M30 - Base

Function
IO-Link
Signal type
bi-directional
Transmission distance
0...5 mm
Component
Base
Connection
Connector, M12x1-Male, 4-pin
Rated operating voltage Ue
24 VDC
Housing material
Stainless steel, -
Dimension
Ø 30 x 85 mm
Ambient temperature
-5...70 °C
IP rating
IP67
Transfer rate
COM2 (38.4 kBaud)
COM3 (230.4 kBaud)
Diagnostic channel: COM2 (38.4 kBaud)
Additive cycle time
0 ms
Process data IN
0…32 bytes
Diagnostic channel: 2 bytes
Process data OUT
0…32 bytes
Diagnostic channel: 1 byte
Secondary features
Identification
Device Discovery
Operating Hours Counter
Boot Cycle Counter
Extreme Environment Status
Storage Usage Monitoring
Variant Configuration
Secondary features for condition monitoring
Vibration monitoring
Internal temperature monitoring
SIO mode
no
More product details
BIC0087

Remote

Function
IO-Link
Signal type
bi-directional
Transmission distance
0...5 mm
Component
Remote
Connection
Connector, M12x1-Female, 5-pin
Output voltage
24 VDC
Rated output current
1.5 A
Output current max.
2.2 A
Housing material
Stainless steel, -
Dimension
Ø 30 x 85 mm
Ambient temperature
-5...70 °C
IP rating
IP67
Transfer rate
COM2 (38.4 kBaud)
COM3 (230.4 kBaud)
Additive cycle time
0 ms
Process data IN
0…32 bytes
Process data OUT
0…32 bytes
Secondary features
Identification
Device Discovery
Operating Hours Counter
Boot Cycle Counter
Extreme Environment Status
Storage Usage Monitoring
Variant Configuration
Secondary features for condition monitoring
Vibration monitoring
Internal temperature monitoring
SIO mode
no
More product details

Downloads

  • Inductive Coupler with IO-Link and Condition Monitoring – Smart Automation and Monitoring System
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +31 (0)73 65 79 702


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue