Products
Service & Support
Industries & Solutions
Company

Magnetostrictive linear position sensors in profile housing

Magnetostrictive sensors

Available in:

19 versions

The BTL magnetostrictive linear position sensors from Balluff in a profile design are non-contacting and absolute measuring systems for precisely detecting one or more positions. They deliver outstanding performance in harsh environments, such as in presses, injection molding machines, or gantry robots, since they are made of an hermetically sealed IP67 aluminum housing. The magnets of the position encoder act on the measurement element through the wall of the aluminum profile.

The linear position sensors have flexible installation options. You can get the required position encoder in a floating or captive variant. As floating position encoders, they are attached directly to the moving machine component to be measured and move along with it at a certain distance above and along the profile. The advantage with this: The guiding precision is not subject to stringent requirements. The measurement systems tolerate a horizontal and vertical offset of just a few millimeters.

Features

  • High resolution of up to 0.5 µm
  • Measuring lengths of up to 7620 mm
  • Measures several positions and speeds at the same time
  • Non-contacting, thus free from wear – no downtimes and a long service life
  • Easy integration with equipment through a variety of interfaces – such as IO-Link, Profinet, EtherCAT, SSI, and analogously programmable output signals – in order to invert, configure, and document the measurement range
  • Three housing variants for flexible and fast installation depending on the space requirements and application
  • Floating and captive encoders



19 versions

Order code
Interface Measuring length Mechanical configuration Ambient temperature Linearity deviation Application
Actions
IO-Link 25...4000 mm Round profile, Ø30 mm -25...85 °C ± 50 µm Profile housing for external add-on
k = A, 1: Analog, voltage
k = E, 5: Analog, current
25...4000 mm Round profile, Ø30 mm -25...75 °C nnnn = 0050…0500: ± 200 µm
nnnn > 0500: ± 0.04% FS
Profile housing for external add-on
IO-Link 25...4000 mm Flat profile - 21 x 35 mm -25...85 °C ± 50 µm Profile housing for external add-on
k = A, 1: Analog, voltage
k = E, 5: Analog, current
25...4000 mm Flat profile - 21 x 35 mm -25...85 °C nnnn = 0050…0500: ± 60 µm
nnnn ≥ 0500: ± 0.012% FS
Profile housing for external add-on
k = A, 1: Analog, voltage
k = E, 5: Analog, current
25...4000 mm Round profile, Ø30 mm -25...85 °C nnnn = 0050…0500: ± 60 µm
nnnn ≥ 0500: ± 0.012% FS
Profile housing for external add-on
EtherCAT 25...4000 mm Round profile, Ø30 mm -25...75 °C nnnn = 0025…0500: ± 200 µm
nnnn > 0500: ± 0.04% FS
Profile housing for external add-on
EtherCAT 25...5000 mm Block-style profile - 37 x 35 mm -25...85 °C ± 50 µm Profile housing for external add-on
Ethernet/IP 50...7620 mm Block-style profile - 37 x 35 mm -40...85 °C nnnn = 0050…5500: ± 30 µm
nnnn > 5500: ± 0.02% FS
Profile housing for external add-on
Digital pulse 50...7620 mm Block-style profile - 37 x 35 mm -40...85 °C nnnn = 0050…5500: ± 50 µm
nnnn > 5500: ± 0.02% FS
Profile housing for external add-on
Analog, voltage 50...7620 mm Block-style profile - 37 x 35 mm -40...85 °C nnnn = 0050…0500: ± 50 µm
nnnn = 0501…5500: ± 0.01% FS
nnnn > 5500: ± 0.02% FS
Profile housing for external add-on
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +31 (0)73 65 79 702


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue