Products
Service & Support
Industries & Solutions
Company

07.10.2024

New generation of fork sensors

Detect, monitor, identify – the easiest way to use photoelectric sensors

New generation of fork sensors

Fork sensors are photoelectronic sensors that have a light transmitter and receiver integrated in one housing. They are the watchful eyes of industry: they detect precise objects, measure distances and control fill levels – all contact-free and at lightning speed. This makes them indispensable in the world of modern  automation solutions .

With the third generation of fork sensors, Balluff also offers an entry-level model in addition to the optimised versions.


Focus on the essentials: our entry level model

Balluff is adding a basic fork sensor variant as an extension of their portfolio. This series represents the perfect balance between functionality and user-friendliness, built into an extremely robust design.

These fork sensors are the ideal solution for users who need a sensor solution that is as economical as it is reliable. They use red light, offer basic functions and are costoptimized but do not compromise on the usual Balluff robustness: the sensors detect objects regardless of color and surface, even under demanding industrial conditions thanks to the robust metal housing.

Features

  • Cost-optimised, economical solution
  • Simple alignment and monitoring thanks to visible red transmitter light
  • Reliable object detection regardless of color and surface
  • Three fork size openings for different requirements: 30, 50 and 80 mm


Set for the future with tomorrow's technology– IO-Link and more

IO-Link's digital communication standard provides data and diagnostics that are smart, simple, and fast. It not only enables precise, remote adjustment of the sensor parameters. It also allows you to continuously monitor the sensor's signal quality to determine when dust or debris are affecting the sensor's ability to operate.

Optimize your processes with a switching frequency of 5 kHz, which more than doubles the speed from the second generation sensors, to improve small part detection and robust operation. Their increased function reserve ensures maximum efficiency and reliability. Equipped with an integrated pulse extender, the fork sensors ensures that even short signals are reliably detected, so no data is lost.

Features

  • Operation in SIO mode with switching output and available signal monitoring via IO-Link
  • Device replacement without manual adjustment or parameter setup, using data storage in the network master
  • Integrated pulse stretching

The similarities of all variants of the new fork sensor generation

IP67 die-cast zinc housing for use, even in harsh environments

Mechanically fully backwards compatible

Transmitter and receiver perfectly adjusted in the housing - no alignment required

Ready for immediate use thanks to the practical plug-and-play system


Products

Fork sensors BGL, entry-level models

BGL0070

BGL006Z

BGL006Y

BGL0070

Dimension
10 x 50 x 68 mm
Fork opening
30 mm
Interface
Push-pull NO(PNP)/NC(NPN)
Principle of operation
Fork sensor
Principle of optical operation
Through-beam sensor
Beam characteristic
Divergent
Light type
LED, red light
Light spot size
Ø 0.85 mm Light exit
Connection
Connector, M8x1-Male, 3-pin
Housing material
Zinc, Die casting, black coated
PUR, PA 6.6
Material sensing surface
Glass
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
UKCA
WEEE
cULus
More product details
BGL006Z

Dimension
10 x 100 x 88 mm
Fork opening
80 mm
Interface
Push-pull NO(PNP)/NC(NPN)
Principle of operation
Fork sensor
Principle of optical operation
Through-beam sensor
Beam characteristic
Divergent
Light type
LED, red light
Light spot size
Ø 1.2 mm Light exit
Connection
Connector, M8x1-Male, 3-pin
Housing material
Zinc, Die casting, black coated
PUR, PA 6.6
Material sensing surface
Glass
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
UKCA
WEEE
cULus
More product details
BGL006Y

Dimension
10 x 70 x 88 mm
Fork opening
50 mm
Interface
Push-pull NO(PNP)/NC(NPN)
Principle of operation
Fork sensor
Principle of optical operation
Through-beam sensor
Beam characteristic
Divergent
Light type
LED, red light
Light spot size
Ø 1 mm Light exit
Connection
Connector, M8x1-Male, 3-pin
Housing material
Zinc, Die casting, black coated
PUR, PA 6.6
Material sensing surface
Glass
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
UKCA
WEEE
cULus
More product details

Fork sensors BGL with IO-Link

BGL007Z

BGL0081

BGL0080

BGL007Y

BGL007Z

Dimension
10 x 70 x 79 mm
Fork opening
50 mm
Interface
IO-Link-Device: 1.1.3
Push-Pull/IO-Link: NO(PNP)/NC(NPN)
Principle of operation
Fork sensor
Principle of optical operation
Through-beam sensor
Beam characteristic
Divergent
Light type
LED, red light
Connection
Connector, M8x1-Male, 3-pin
Housing material
Zinc, Die casting, black coated
PUR, PA 6.6
Material sensing surface
Film on glass
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
UKCA
cULus
WEEE
More product details
BGL0081

Dimension
10 x 140 x 84 mm
Fork opening
120 mm
Interface
IO-Link-Device 1.1.3
Push-Pull/IO-Link NO(PNP)/NC(NPN)
Principle of operation
Fork sensor
Principle of optical operation
Through-beam sensor
Beam characteristic
Divergent
Light type
LED, red light
Connection
Connector, M8x1-Male, 3-pin
Housing material
Zinc, Die casting, black coated
PUR, PA 6.6
Material sensing surface
Film on glass
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
UKCA
cULus
WEEE
More product details
BGL0080

Dimension
10 x 100 x 79 mm
Fork opening
80 mm
Interface
IO-Link-Device 1.1.3
Push-Pull/IO-Link NO(PNP)/NC(NPN)
Principle of operation
Fork sensor
Principle of optical operation
Through-beam sensor
Beam characteristic
Divergent
Light type
LED, red light
Connection
Connector, M8x1-Male, 3-pin
Housing material
Zinc, Die casting, black coated
PUR, PA 6.6
Material sensing surface
Film on glass
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
UKCA
cULus
WEEE
More product details
BGL007Y

Dimension
10 x 50 x 59 mm
Fork opening
30 mm
Interface
IO-Link-Device 1.1.3
Push-Pull/IO-Link NO(PNP)/NC(NPN)
Principle of operation
Fork sensor
Principle of optical operation
Through-beam sensor
Beam characteristic
Divergent
Light type
LED, red light
Light spot size
Ø 0.85 mm Light exit
Connection
Connector, M8x1-Male, 3-pin
Housing material
Zinc, Die casting, black coated
PUR, PA 6.6
Material sensing surface
Film on glass
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
UKCA
cULus
WEEE
More product details
Video thumbnail

Advantages of fork sensors for your industrial automation

  • Flexibility: Versatile for various application requirements thanks to a wide selection of sizes and light types

  • High precision: Detection of even the smallest and transparent objects with maximum accuracy and repeatability.

  • Versatile application possibilities: Ideal for the detection of edges, holes and slits as well as in packaging, printing and assembly processes.

  • Reliability: Stable performance even under difficult environmental conditions, robust against vibrations and mechanical loads.

  • Maintenance-free: No moving parts mean less wear and low maintenance requirements for a longer service life.

  • High interference immunity: Insensitive to ambient light and electromagnetic interference

Applications and use cases

  • Presence checking

  • Detecting and counting objects

  • Monitoring the flow of goods on conveyor belts

  • Monitoring the flow of goods at feed units

  • Flow control in filling plants

  • Positioning (end position only)

  • Checking the size

  • Detecting unbalance in rotating parts

  • Detection of thin films and wires

  • Speed measurement

Which light type should I use when?

  • Red light

    is a real all-rounder and is particularly easy to use thanks to its good visibility.

  • Infrared light

    is invisible to the human eye, which increases safety and minimises interference from ambient light. It is recommended for use in very dirty environments.

  • Lasers

    provide the best results for precise positioning and detecting fast movements.

  • Special wavelength

    for water and other liquids, glass or substrate.

Downloads

  • BGL entry series – new generation of basic fork sensors
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +31 (0)73 65 79 702


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue