Products
Service & Support
Industries & Solutions
Company

27.05.2024

Condition Monitoring Sensor BCM Generation 2

Smart condition monitoring at a new level

Condition Monitoring Sensor BCM Generation 2

Unplanned downtimes and disruptions in the production process can be efficiently avoided with BCM condition monitoring sensors from Balluff: The intelligent sensors provide condition data that you can use to automate cost-intensive manual inspections. At the same time, this additional data is an important building block for highly automated and networked production.

A standardized IO-Link interface combined with integrated intelligent data pre-processing: the new generation of the popular BCM now sets another milestone in the field of smart IO-Link sensor technology.

From condition monitoring of critical components and assemblies to the detection of critical process states to the detection of relevant process parameters for inline process optimization: With the BCM Generation 2 you solve your condition monitoring applications optimally.


Upgrade instead of Update

The new condition monitoring sensor is not an iterative further development of the first generation, but a completely new platform with different hardware and firmware. The significantly improved measurement performance in combination with more sophisticated algorithms allow the sensor to detect the smallest changes in condition even earlier and more specifically than before.

Features

BCM Generation 2

BCM Generation 1

Measurement performance

2…4.500 Hz (±10 %)

2…6.000 Hz (3 dB)

 

2…1.800 Hz (±10 %)

2…2.500 Hz (3 dB)

Operating temperature

-40…80 °C

 

-25…70 °C

 

Communication interface

IO-Link + SIO

 

IO-Link

 

Data transmission

Up to 24 process values simultaneously

4 process values simultaneously

Data preprocessing:
Vibration time domain evaluation

RMS, Peak, Max, Crest Factor, Skewness, Kurtosis

RMS, Peak, Max, Crest Factor, Skewness, Kurtosis

Data preprocessing:

Vibration frequency domain evaluation

NEW: Amplitude spectrum (FFT), Envelope spectrum

-


Quick and easy installation – even in existing systems

Thanks to the new, convenient mounting concept with just one screw, it is also even easier to install. The small, round mounting surface makes it much easier to prepare for mounting on curved surfaces. This gives you enormous advantages, especially for retrofit solutions.

  • One M5 mounting screw 50 % less effort to drill holes

  • ⌀ 22 mm mounting surface: 40 % space reduction

  • Less failure potential during installation

  • Higher measurement performance

  • Easier alignment of the axes

  • Alignment can be easily adjusted

In short: Compared to the first generation, the new BCM scores with an even significantly higher performance level, intelligent algorithms and a sophisticated and efficient mounting concept.


Application data: intelligent – integrated

The integrated data pre-processing enables lean, cost-effective condition monitoring systems to be set up and applications to be solved for which additional high-end evaluation units were previously required. Frequency spectra for all three measurement axes are calculated in real time from the very high-frequency measurement data and made available for specific applications - the ideal basis for monitoring your processes without having to transmit huge amounts of data through various network systems. In short, data volumes can be reduced to the essentials and unnecessary data traffic is avoided.

At the same time, the process data concept is so flexible that you can implement several monitoring functions - e.g. ISO vibration monitoring, bearing monitoring, imbalance detection or temperature monitoring - with just one sensor.

The variants of the BCM Generation 2 available from Balluff differ primarily in the degree of integrated data preprocessing, so you are guaranteed to find the right sensor for your application.

1. Bearing damage, 2. Imbalance, 3. Blades damage

Earliest possible detection

of potential machine downtimes

Intelligent algorithms

enable frequency-selective analysis of critical components

Significant increase in measurement performance

in the detection of high-frequency phenomena

Innovative housing concept

for convenient, fast and reliable mounting


Features

  • Smart condition monitoring sensor with standardized IO-Link interface
  • Several measured variables in one device: vibration and temperature
  • Very high performance of vibration measurement with a frequency range of up to 6 kHz in three measurement axes
  • Early and targeted detection of critical condition changes through integrated frequency analysis
  • Simple and efficient installation and retrofitting due to sophisticated mounting concept
  • Sensor self-monitoring with Balluff Smart Automation and Monitoring System (SAMS)


The new generation of BCM condition monitoring sensors

BCM0003

BCM0004

Basis Analytics / Vibration & Temperature

BCM0003

Function
Vibration analysis in time domain
Vibration analysis in frequency range
Rotational speed input
Contact temperature monitoring
Vibration, frequency range
2...4500 Hz (±10 %)
2...6000 Hz (±3 dB)
Vibration, number of measuring axes
3
Vibration, measuring range
-16…16 g
Contact temperature, measuring range
-40…+80 °C
Rated operating voltage Ue DC
24 V
Interface
IO-Link 1.1.3
Connection
Cable with connector, M12x1-Male, 4-pin, 1.5 m, PUR
Housing material
Stainless steel 1.4404 (316L)
IP rating
IP67, IP68, IP69K
Ambient temperature
-40...80 °C
Secondary features
Identification
Device Discovery
Switching Counter
Logic Blocks
Operating Hours Counter
Boot Cycle Counter
Voltage and Current Monitoring
Pin Assignment
Secondary features for condition monitoring
Internal temperature monitoring
More product details
BCM0004

Basis Analytics / Vibration & Temperature

Function
Vibration analysis in time domain
Contact temperature monitoring
Vibration, frequency range
2...4500 Hz (±10 %)
2...6000 Hz (±3 dB)
Vibration, number of measuring axes
3
Vibration, measuring range
-16…16 g
Contact temperature, measuring range
-40…+80 °C
Rated operating voltage Ue DC
24 V
Interface
IO-Link 1.1.3
Connection
Cable with connector, M12x1-Male, 4-pin, 1.5 m, PUR
Housing material
Stainless steel 1.4404 (316L)
IP rating
IP67, IP68, IP69K
Ambient temperature
-40...80 °C
Secondary features
Identification
Device Discovery
Switching Counter
Operating Hours Counter
Boot Cycle Counter
Voltage and Current Monitoring
Pin Assignment
Secondary features for condition monitoring
Internal temperature monitoring
More product details

Sensors working together – Smart RPM input

The current RPM plays a decisive role in monitoring the condition of rotating components (e.g. rolling bearings, gear wheels). This information is particularly important for frequency-based pre-processing (FFT). The RPM can be continuously provided to the BCM via the machine control system. The problem is often - especially when retrofitting existing systems - that this option is not available. We therefore offer another alternative with the smart RPM input.

news/product-news/2024/bcm2/bcm2-icon-test-3.jpg
EXTERNAL RPM INPUT

Stream pulse signal from any binary sensor with PNP or push-pull switching output directly into the Condition Monitor Sensor

news/product-news/2024/bcm2/bcm2-icon-onboard-processing.jpg
ONBOARD PROCESSING

Conversion to rotational speed (RPM) by Condition Monitor Sensor | Rotational speed-dependent onboard analysis on the Condition Monitor Sensor

news/product-news/2024/bcm2/bcm2-icon-io-link-communication.jpg
IO-LINK COMMUNICATION

Transmission of vibration parameters (e.g., bearing frequencies) and RPM via IO-Link


Networking modules

BNI00HP

BAV002N

BNI00HP

Interface
PROFINET / EtherNet/IP
Interface IIoT
REST API, MQTT
Auxiliary interfaces
8x IO-Link
Port-class
Type A
Output current max.
0.25 A
Display
no
Operating voltage Ub
18...30 VDC
Connection (COM 1)
M12x1-Female, 4-pin, D-coded
Connection (COM 2)
M12x1-Female, 4-pin, D-coded
Connection (supply voltage IN)
M12x1-Male, 2-pin, A-coded
Connection slots
8x M12x1-Female, 5-pin, A-coded
Digital inputs
16x PNP, Type 3
Digital outputs
8x PNP
Configurable inputs/outputs
yes
Current sum US, sensor
4.0 A
Housing material
PC, injection molding
Dimension
59 x 36.8 x 180 mm
Ambient temperature
-25...55 °C
IP rating
IP67
IO-Link version
1.1.3
Safety Hub Support
no
Scope of delivery
Grounding strap
Not incl. in scope of delivery
Label plates
Port cover
More product details
BAV002N

Working memory
2 GB RAM
Connection slots
2x LAN: RJ45-Female, 8-pin
4x IO-Link: M8x1-Female, 4-pin, A-coded
PWR: Phoenix MC1.5/3-STF-3.81
USB: USB 2.0 Standard-A
Dimension
101 x 126 x 50 mm
Data storage
8 GB EMMC
Processor
1.8 GHz / 400MHz
More product details

Y connectors for RPM

BCC0K6M

BCC0K6N

BCC0K6R

BCC0K6P

BCC0K6M

Connection 1
M12x1-Male, straight, 3-pin, A-coded
Connection 2
M12x1-Female, straight, 5-pin, A-coded
Connection 3
M12x1-Female, straight, 5-pin, A-coded
Operating voltage Ub
250 VDC / 250 VAC
Cable
PUR black, drag chain compatible
Rated current (40 °C)
4.0 A
Cable temperature, fixed routing
-50...90 °C
Cable temperature, flexible routing
-25...90 °C
IP rating
IP67, IP68, IP69K/IP67, IP68, IP69K
Approval/Conformity
CE
WEEE
cULus
More product details
BCC0K6N

Connection 1
M12x1-Male, straight, 3-pin, A-coded
Connection 2
M12x1-Female, straight, 5-pin, A-coded
Connection 3
M12x1-Female, straight, 5-pin, A-coded
Operating voltage Ub
250 VDC / 250 VAC
Cable
PUR black, drag chain compatible
Rated current (40 °C)
4.0 A
Cable temperature, fixed routing
-50...90 °C
Cable temperature, flexible routing
-25...90 °C
IP rating
IP67, IP68, IP69K/IP67, IP68, IP69K
Approval/Conformity
CE
WEEE
cULus
More product details
BCC0K6R

Connection 1
M12x1-Male, straight, 3-pin, A-coded
Connection 2
M12x1-Female, straight, 5-pin, A-coded
Connection 3
M12x1-Female, straight, 5-pin, A-coded
Operating voltage Ub
250 VDC / 250 VAC
Cable
PUR black, drag chain compatible
Rated current (40 °C)
4.0 A
Cable temperature, fixed routing
-50...90 °C
Cable temperature, flexible routing
-25...90 °C
IP rating
IP67, IP68, IP69K/IP67, IP68, IP69K
Approval/Conformity
CE
WEEE
cULus
More product details
BCC0K6P

Connection 1
M12x1-Male, straight, 3-pin, A-coded
Connection 2
M12x1-Female, straight, 5-pin, A-coded
Connection 3
M12x1-Female, straight, 5-pin, A-coded
Operating voltage Ub
250 VDC / 250 VAC
Cable
PUR black, drag chain compatible
Rated current (40 °C)
4.0 A
Cable temperature, fixed routing
-50...90 °C
Cable temperature, flexible routing
-25...90 °C
IP rating
IP67, IP68, IP69K/IP67, IP68, IP69K
Approval/Conformity
CE
WEEE
cULus
More product details

Sensors for RPM input

BOS02EM

BOS02F8

BES05KR

BOS02EM

Series
6K
Dimension
12 x 34 x 21.6 mm
Interface
IO-Link-Device: 1.1.3
PNP/NPN/IO-Link: NO/NC
Input function
Key disable on/off
Same function as button
Principle of operation
Photoelectric sensor
Principle of optical operation
Diffuse sensor, energetic
Beam characteristic
Focused
Light type
Laser red light
Light spot size
0.7 x 0.7 mm at 250 mm
Range
1...250 mm
Connection
Connector, M8x1-Male, 4-pin
Housing material
ABS
Material sensing surface
PMMA
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
UKCA
cULus
WEEE
More product details
BOS02F8

Series
6K
Dimension
12 x 34 x 21.6 mm
Interface
IO-Link-Device: 1.1.3
PNP/NPN/IO-Link: NO/NC
Input function
Key disable on/off
Same function as button
Principle of operation
Photoelectric sensor
Principle of optical operation
Diffuse sensor, triangulation
Special optical feature
Background suppression
Beam characteristic
Divergent
Light type
LED Blue light
Light spot size
10 x 10 mm at 150 mm
Range
1...200 mm
Connection
Connector, M8x1-Male, 4-pin
Housing material
ABS
Material sensing surface
PMMA
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
UKCA
cULus
WEEE
More product details
BES05KR

Dimension
Ø 12 x 50 mm
Style Housing
M12x1
Installation
non-flush
Range
8 mm
Switching output
PNP normally open (NO)
Switching frequency
2000 Hz
Housing material
Brass, PTFE coated
Material sensing surface
PBT
Connection
Connector, M12x1-Male, 3-pin
Operating voltage Ub
10...30 VDC
Ambient temperature
-40...85 °C
Magnetic field immune
magnetic field immune (AC/DC)
IP rating
IP68
Approval/Conformity
CE
UKCA
WEEE
cULus
Additional features
Factor 1
Extended temperature range
Housing resistant to weld spatter
weld-immune (magnetic field 100kA/m)
More product details
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +31 (0)73 65 79 702


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue