Products
Service & Support
Industries & Solutions
Company

Check for wafer presence on end-effectors

Check for wafer presence on end-effectors

You can also check for the presence of the wafer on the end effector using our capacitive sensors with PTFE coating. These detect ultra-thin wafers with outstanding reliability, even if they are sagging. Their installation height is just 2.5 mm to ensure perfect integration into the end effectors. The external amplifier makes remote adjustment easy.

The features

  • Extremely flat – just 2.5 mm
  • PTFE housing, also suitable for various surfaces
  • High precision in the smallest possible package

Downloads

  • Industry brochure semiconductor industry
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +31 (0)73 65 79 702


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue