Products
Service & Support
Industries & Solutions
Company

Assembly technology, laboratory applications and equipment applications - Handling of small assemblies (smaller than 100 mm object size)

Conveyor system up to 100mm object size

In the manufacture of small products, such as hearing aids, the correct execution of all work steps is essential. In addition to assembly and handling, all processing and cleaning steps must be carried out completely and reliably.

RFID solutions ensure that each individual step is carried out correctly and at the same time provide process reliability, as all stages are run through as intended and no operation is forgotten. For conveyor belts with a width of less than 100 mm, cylindrical read/write heads of the RFID system BIS M combined with small and narrow data carriers are particularly suitable. Ideal for use in particularly narrow conditions.

For the identification of cleaning baskets exposed to high temperatures and aggressive cleaning agents, data carriers made of glass or in chemical and high-temperature resistant PEEK housings are suitable, which withstand regular short-term loads of approx. 130 °C and aggressive cleaning agents.

  • Data carriers in various designs and sizes for mounting in confined spaces
  • Robust and media-resistant data carriers made of glass or PEEK
  • Read/write heads in cylindrical and small designs

Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +31 (0)73 65 79 702


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue