Products
Service & Support
Industries & Solutions
Company

Detect tires on the conveyor line

Detect tires on the conveyor line

Use our retroreflective sensors when removing the tire from the curing press after vulcanization without manual intervention. These sensors reliably detect whether there is another tire already on the conveyor just when one is being unloaded from the press. If not, automated unloading can start and the tire transported on to quality assurance. For greater process security you can use our retroreflective sensors for additional inspections at any desired location on the conveyor line.

Features

  • Simple alignment thanks to generous mounting tolerances and long range
  • Reliably detect objects regardless of their surface, color and material, even with shiny surfaces

Downloads

  • Industry brochure tire industry
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +31 (0)73 65 79 702


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue