Products
Service & Support
Industries & Solutions
Company

Protection against product piracy - Using RFID to protect patent and trademark rights and safeguard technological knowledge

Plagiarism protection

The variety of counterfeit products ranges from components such as grinding wheels, tools, lenses and knives to aggregates, assemblies or complete machines. Product piracy can therefore pose a threat to individual plants and ultimately to the innovative strength and competitiveness of any company.

Patent and trademark rights are infringed. Counterfeiting can also jeopardize a company's image. This is because neither functional nor machine safety is ensured by the counterfeit parts, which can hardly be distinguished visually from the original part. The resulting rejects at the customer are preprogrammed. And you are more frequently confronted with premature wear and product liability issues.

By clearly marking the original parts of machines and assemblies with RFID solutions, plagiarism protection is guaranteed. This is because the data carrier on the original part and the read/write head on the machine have protective mechanisms to prevent unauthorized access, for example through password protection or manufacturer-specific identifiers. This means that machines can only be put into operation in combination with an original part.

  • Various security mechanisms, e.g. write or password protection, as well as ISO 14443 with manufacturer-specific identifier
  • Small designs for confined spaces

Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +31 (0)73 65 79 702


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue