Products
Service & Support
Industries & Solutions
Company

Control of conveyor technology as well as handling technology for plant, machine or robot systems (range up to 1m)

One-sided UHF reading point with 1m range

The tasks in manufacturing plants are many and varied: from monitoring and traceability in production processes to the control of material flow and conveyor technology to the handling technology of machine and robot systems. And all of this in harsh environments.

The Balluff short-range reader BIS VU-320 with a typical read range of 1 m is perfectly suited for this purpose. This compact read/write head is extremely versatile. The robust reader can read up to 50 data carriers simultaneously, regardless of the application. Thanks to the integrated PowerScan function, automatic adaptation to the UHF data carrier to be detected takes place at the push of an auto-setup button - without the need for time-consuming manual setting of parameters. This enables automated acquisition of parts-related product, production and quality information even in dynamic applications. In addition, the compact reader takes advantage of the BIS V platform because it is connected to the BIS V evaluation unit via a standard connection cable, which can be located up to 50 m away from the read/write head.

  • Ranges of up to 1 meter
  • Short-Rage-Reader BIS VU-320 in combination with multifrequency RFID evaluation unit BIS V
  • Acquisition of up to 50 data carriers in one process

Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +31 (0)73 65 79 702


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue