Products
Service & Support
Industries & Solutions
Company

Reliable object identification in battery storage

Optical sensors for precise detection and positioning of pallets

In cell production, especially when forming and ageing battery cells in high-temperature cabinets, it is essential to reliably detect the presence of pallets. In addition, the storage and retrieval machines must be positioned precisely before loading and unloading of a cell pallet can begin. Our BOS optical sensors offer reliable object detection that is ideally suited for use in cell production intralogistics.

Features

  • Reliable object detection regardless of surface, color and material, available with different ranges
  • Detection of objects in front of very close backgrounds, even with difficult contrasts such as dark objects in front of a light background
  • Almost constant scanning range even with different degrees of reflection for consistent detection results
  • Only one electrical unit required without a reflector or separate receiver, which simplifies installation and reduces operating costs
  • Available with red light, laser red light, particularly suitable for detecting small parts, alternatively with blue light

Recommended products for precise positioning and motion detection

BOS02AR

High-edge through-beam sensors with different types of light up to 20 m range

BOS027R

Cubic through-beam sensors with different types of light

BOS01JK

Inexpensive and small entry-level version of our cubic diffuse sensors

BOS028T

Vertical through-beam sensors with different types of light for hole mounting

BOS02AR

High-edge through-beam sensors with different types of light up to 20 m range

Series
R090K
Dimension
10.7 x 43.5 x 19.5 mm
Interface
PNP normally open/normally closed (NO/NC)
Principle of operation
Photoelectric sensor
Principle of optical operation
Through-beam sensor
Beam characteristic
Divergent
Light type
LED, red light
Range
0...20 m
Connection
Connector, M8x1, 4-pin
Housing material
PC
PBT
Material sensing surface
PMMA
Operating voltage Ub
10...30 VDC
Approval/Conformity
cULus
CE
UKCA
WEEE
More product details
BOS027R

Cubic through-beam sensors with different types of light

Special characteristics
Washdown
Series
21M
Dimension
15.4 x 51.1 x 42.7 mm
Interface
IO-Link: 1.1
normally open (NO)
normally closed (NC)
Principle of operation
Photoelectric sensor
Principle of optical operation
Through-beam sensor (receiver)
Light type
Red light
Range
0...20 m
Connection
Connector, M12x1-Male, 4-pin
Housing material
Zinc, Die casting, Powder coated
Die-cast zinc
Material sensing surface
PMMA
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
UKCA
cULus
WEEE
Ecolab
More product details
BOS01JK

Inexpensive and small entry-level version of our cubic diffuse sensors

Series
5K
Dimension
10.8 x 43.5 x 19.5 mm
Interface
PNP normally open/normally closed (NO/NC)
Principle of operation
Photoelectric sensor
Principle of optical operation
Diffuse sensor, triangulation
Special optical feature
Background suppression
Beam characteristic
Focus, typical at 260 mm
Light type
Laser red light
Light spot size
0.2 x 0.3 mm at focal point
Range
20...300 mm
Connection
Connector, M8x1-Male, 4-pin
Housing material
PC
PBT
Material sensing surface
PMMA
Operating voltage Ub
10...30 VDC
Approval/Conformity
cULus
CE
WEEE
UKCA
Trademark
Global
More product details
BOS028T

Vertical through-beam sensors with different types of light for hole mounting

Series
R81K
Principle of operation
Photoelectric sensor
Principle of optical operation
Through-beam sensor (Emitter)
Light type
Infrared
Range
0.3...20 m
Connection
Cable, 2 m, PVC
Housing material
ABS
PMMA
Material sensing surface
PMMA
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
cULus
UKCA
WEEE
Scope of delivery
Mounting bracket
More product details

Further application examples in cell finalization

Discover more topics

Downloads

  • Industry brochure battery industry
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +31 (0)73 65 79 702


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue