Products
Service & Support
Industries & Solutions
Company

Monitoring grippers on gantry loaders

Monitoring grippers on  gantry loaders

Pneumatically actuated grippers are often equipped with pistons and magnets for position detection of the gripper jaws. When this is the case, the gripping actions can be simply monitored using our magnetic cylinder sensors. Here's how it works: Insert sensors into the mounting slot. Slide to set the desired switching point. Tighten down: That's it.

The features

  • Universal use on grippers and pneumatic cylinders
  • High functional security: switching point remains intact even when the sensor is replaced
  • The best hold thanks to metal fasteners

Downloads

  • Industry brochure metalworking
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +31 (0)73 65 79 702


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue