Products
Service & Support
Industries & Solutions
Company

Fire Truck: Monitoring Water Pressure

Fire Truck: Monitoring Water Pressure

Pressure sensors from Balluff assist in reliable fire truck operation. They do this by monitoring for sufficient water pressure. They constantly measure the water pressure over a pressure range of up to 50 bar and enable regulation. These extremely compact sensors are simple to install with the M12 plug. And thanks to their stainless steel housing they are very robust.

The features

  • Wide temperature range for both the medium and environment
  • Space-saving

Downloads

  • Industry brochure mobile equipment
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +31 (0)73 65 79 702


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue