Products
Service & Support
Industries & Solutions
Company

Bus: Monitoring the Engine Compartment Cover

Bus: Monitoring the Engine Compartment Cover

Our inductive sensors help with driving safety on buses. These contamination- resistant sensors reliably detect the end position of the engine compartment cover. This means they tell you whether the cover is fully closed or not. Only when it is fully closed can the bus driver start the motor. The non-contact operating principle makes these sensors ideal for long-term use.

The features

  • Non-contact and wear-free
  • Standard versions available from stock in large quantities
  • Attractive pricing

Downloads

  • Industry brochure mobile equipment
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +31 (0)73 65 79 702


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue