Products
Service & Support
Industries & Solutions
Company

Monitoring levels on the hydraulic power unit

Monitoring levels on the hydraulic power unit

To reliably detect the hydraulic fluid fill level, you just need magnetostrictive fill level sensors with floats. These are fully encapsulated for ruggedness. They stand out with their precision and are designed for high sampling rates.

Both analog signals (0...10 V or 4...20 mA) and IO-Link can be used as interfaces.

The features

  • Made of corrosion-proof stainless steel with high surface quality
  • Continuous precise measurement in the μm range for highly accurate results

Downloads

  • Industry brochure metalworking
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +31 (0)73 65 79 702


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue