Products
Service & Support
Industries & Solutions
Company

Reliably monitor flow valves

Reliably monitor flow valves

When the regular flow of a medium into the process chamber is controlled by a valve, you should be able to truly rely on the valve. After all, the flow contributes to a high-quality process. Which is why you should monitor the valve using our inductive sensors. These are rugged and available in small form factors such as M5, so that they can be easily integrated into the valve. For great reliability.

The features

  • Small form factors for easy integration
  • LED visible after installation on the back end of the sensor
  • No external amplifier necessary

Downloads

  • Industry brochure semiconductor industry
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +31 (0)73 65 79 702


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue