Products
Service & Support
Industries & Solutions
Company

Efficient control and monitoring during calendering

IO-Link master enables maximum productivity of calendering machines

During calendering, materials such as electrode foils are pressed through rollers to achieve a uniform thickness and surface structure - an essential step in battery production that significantly influences the performance and service life of the battery cells. The precise control of parameters such as roll gap, temperature and contact pressure using sensors is crucial to ensure consistent product quality.

The efficiency of the processes can be significantly increased with an IO-Link master on the calendering machine. The IO-Link master enables the connection of up to 8 IO-Link sensors and actuators per port and thus ensures comprehensive recording of all relevant process data in real time. The integrated diagnostic functions allow status data to be continuously monitored, which supports predictive maintenance and minimizes unplanned downtimes.

Features

  • Connection of up to 8 IO-Link sensors and actuators per port for complete monitoring and control of machine parameters
  • Flexible parameterization and adaptation to different production conditions via the IO-Link master
  • Simple installation and reduced cabling effort thanks to the use of standardized IO-Link connections
  • Support for IIoT protocols such as MQTT for seamless integration into higher-level systems
  • Integrated diagnostic functions for detecting anomalies and optimizing maintenance intervals

Recommended IO-Link products for optimizing calendering processes

BNI00EN

Network modules for Profinet

BNI0046

IO-Link sensor/actuator hubs

BNI00HA

Network modules for EtherCAT

BNI00KA

Network modules for Profinet with PPS housing

BNI007Z

IO-Link sensor/actuator hubs with PA housing

BNI00EN

Network modules for Profinet

Interface
Profinet
Interface IIoT
REST API
Auxiliary interfaces
8x IO-Link
Port-class
Type A
Output current max.
4 A
Fast Start-Up (FSU)
yes
Operating voltage Ub
18...30.2 VDC
Connection (COM 1)
M12x1-Female, 4-pin, D-coded
Connection (COM 2)
M12x1-Female, 4-pin, D-coded
Connection (supply voltage IN)
M12x1-Male, 5-pin, L-coded
Connection (supply voltage OUT)
M12x1-Female, 5-pin, L-coded
Connection slots
8x M12x1-Female, 5-pin, A-coded
Digital inputs
16x PNP, Type 3
Digital outputs
16x PNP
Configurable inputs/outputs
yes
Current sum US, sensor
16 A
Current sum UA, actuator
16 A
Housing material
Die-cast zinc, nickel-plated
Dimension
68 x 31.7 x 224 mm
Ambient temperature
-5...70 °C
IP rating
IP67
IO-Link version
1.1
Safety Hub Support
yes
More product details
BNI0046

IO-Link sensor/actuator hubs

Interface
IO-Link 1.1
Operating voltage Ub
18...30.2 VDC
Connection (COM 1)
M12x1-Male, 4-pin, A-coded
Connection (supply voltage IN)
7/8"-Male, 5-pin
Connection slots
8x M12x1-Female, 5-pin, A-coded
Digital inputs
16x PNP, Type 3
Digital outputs
16x PNP
Configurable inputs/outputs
yes
Extension port
yes
Single-channel monitoring
yes
Current sum UA, actuator
9.0 A
Current sum US, sensor
9.0 A
Switching current
16x 2 A
Housing material
Die-cast zinc, nickel-plated
Dimension
68 x 32.4 x 181.5 mm
Ambient temperature
-5...55 °C
IP rating
IP67, when threaded in
Transfer rate
COM2 (38.4 kBaud)
Process data cycle min.
6.2 ms
Process data IN
8 bytes
Process data OUT
2 bytes
More product details
BNI00HA

Network modules for EtherCAT

Interface
EtherCAT
Auxiliary interfaces
8x IO-Link
Port-class
Type A
Output current max.
2 A
Display
no
Operating voltage Ub
18...30.2 VDC
Connection (COM 1)
M12x1-Female, 4-pin, D-coded
Connection (COM 2)
M12x1-Female, 4-pin, D-coded
Connection (supply voltage IN)
7/8"-Male, 5-pin
Connection (supply voltage OUT)
7/8"-Female, 5-pin
Connection slots
8x M12x1-Female, 5-pin, A-coded
Digital inputs
16x PNP, Type 3
Digital outputs
16x PNP
Configurable inputs/outputs
yes
Current sum US, sensor
9.0 A
Current sum UA, actuator
9.0 A
Housing material
Die-cast zinc, nickel-plated
Dimension
68 x 37.9 x 224 mm
Ambient temperature
-5...70 °C
IP rating
IP67
IO-Link version
1.1
More product details
BNI00KA

Network modules for Profinet with PPS housing

Interface
IO-Link 1.1
Operating voltage Ub
18...30.2 VDC
Connection (COM 1)
Spring terminal, 4-pin
Digital inputs
16x NPN
Digital outputs
16x NPN
Configurable inputs/outputs
yes
Current sum UA, actuator
4 A
Current sum US, sensor
2 A
Switching current
16x 500 mA
Housing material
PA 6.6
Dimension
77.5 x 50.9 x 86.8 mm
Ambient temperature
-20...50 °C
IP rating
IP20
Transfer rate
COM3 (230.4 kBaud)
Process data cycle min.
0.6 ms
Process data IN
2 bytes
Process data OUT
2 bytes
More product details
BNI007Z

IO-Link sensor/actuator hubs with PA housing

Interface
IO-Link 1.1
Operating voltage Ub
18...30.2 VDC
Connection (COM 1)
M12x1-Male, 4-pin, A-coded
Connection slots
8x M12x1-Female, 5-pin, A-coded
Digital inputs
16x PNP, Type 3
Digital outputs
16x PNP
Configurable inputs/outputs
yes
Extension port
yes
Current sum UA, actuator
4 A
Current sum US, sensor
4 A
Switching current
16x 350 mA
Housing material
PA, Transparent
Dimension
50 x 30.8 x 115 mm
Ambient temperature
-20...70 °C
IP rating
IP67, when threaded in
Transfer rate
COM2 (38.4 kBaud)
Process data cycle min.
3.5 ms
Process data IN
2 bytes
Process data OUT
2 bytes
More product details

Further application examples in the field of calendering

Discover more topics

Downloads

  • Industry brochure battery industry
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +31 (0)73 65 79 702


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue