Products
Service & Support
Industries & Solutions
Company

Flexible process visualization in battery module and pack assembly

SmartLight LED signal lights for efficient monitoring and control

In battery module and pack assembly, precise process visualization is essential for the efficient monitoring and control of machines and systems. With our SmartLights, equipped with a flexible and diverse color spectrum, operating states can be clearly signaled. Colors can be individually defined via the control system to indicate important to critical states in real time.

Thanks to IO-Link technology, the lights are not only easy to install but can also be adjusted during operation. Different colors can be assigned to the SmartLights with just a few commands, without having to change the LED columns mechanically. For even more comprehensive process monitoring, the SmartLights are equipped with three selectable modes and are optionally available with an integrated sound module for acoustic alerts.

Features

  • Flexible colour spectrum for individual signaling of machine statuses
  • Simple adjustment during operation via IO-Link without mechanical changes
  • Three selectable operating modes for different applications
  • Optional sound module for additional acoustic signaling
  • Quick installation and integration into existing systems

Recommended smart lights and machine lighting for visualizing production processes

BAV001W

IO-Link control panel

BAE00ZM

Machine lighting

BNI0088

Smart LED signal towers with different numbers of segments

BNI008A

Compact LED signal light with 6 segments and IP67

BNI0082

LED signal towers with different numbers of segments

BAV001W

IO-Link control panel

Principle of operation
IO-Link control panel, 4-way
Dimension
85 x 64 x 199 mm
Ambient temperature min.
-5 °C
Ambient temperature max.
55 °C
Approval/Conformity
CE
WEEE
More product details
BAE00ZM

Machine lighting

Connection
Connector, M12x1-Male, 4-pin
Version
Machine light
Dimension
Ø 45 x 420 mm
Rated operating voltage Ue DC
24 V
Material
Aluminium Anodized
Borosilicate crown glass
Illumination area
380 x 42 mm
Beam angle
120 °
Light type
LED white light diffuse
Light intensity
1450 lm
Color temperature
5000 K
Ambient temperature
-20...40 °C
Approval/Conformity
CE
UKCA
cULus
WEEE
IP rating
IP67
More product details
BNI0088

Smart LED signal towers with different numbers of segments

Principle of operation
Indicator light
Interface
IO-Link 1.1
Operating voltage Ub
18...30.2 VDC
Connection
M12x1-Male, 4-pin
Segments, number max.
3
Predefined colors
yellow
white
green
Blue
red
orange
configurable
Function indicator
Runlight Mode
Level Mode
Segment Mode
Flexi-Mode
Setting
Function indicator
Additional function
Expanded process data
Dimension
60 x 60 x 213 mm
Housing material
PC, Transparent, Cu 15 µm, Ni 15 µm
Die-cast zinc
Mounting part
Screws M18
Ambient temperature
-5...50 °C
IP rating
IP65
Transfer rate
COM2 (38.4 kBaud)
Process data cycle min.
7.2 ms
Process data IN
1 byte
Process data OUT
8 bytes
More product details
BNI008A

Compact LED signal light with 6 segments and IP67

Principle of operation
Indicator light with sound module
Interface
IO-Link 1.1
Operating voltage Ub
18...30.2 VDC
Connection
M12x1-Male, 4-pin
Segments, number max.
3
Predefined colors
yellow
white
green
Blue
red
orange
configurable
Function indicator
Runlight Mode
Level Mode
Segment Mode
Flexi-Mode
Volume (at a distance of 1m)
95 dB/m
Setting
Function indicator
Volume
Additional function
Expanded process data
Dimension
60 x 60 x 234.5 mm
Housing material
PC, Transparent, Cu 15 µm, Ni 15 µm
Die-cast zinc
Mounting part
Screws M18
Ambient temperature
-5...50 °C
IP rating
IP30
Transfer rate
COM2 (38.4 kBaud)
Process data cycle min.
7.2 ms
Process data IN
1 byte
Process data OUT
8 bytes
More product details
BNI0082

LED signal towers with different numbers of segments

Principle of operation
Indicator light
Interface
IO-Link 1.1
Operating voltage Ub
18...30.2 VDC
Connection
M12x1-Male, 4-pin
Segments, number max.
5
Predefined colors
yellow
white
green
Blue
red
orange
configurable
Function indicator
Runlight Mode
Level Mode
Segment Mode
Flexi-Mode
Setting
Function indicator
Additional function
Expanded process data
Dimension
60 x 60 x 309 mm
Housing material
PC, Transparent, Cu 15 µm, Ni 15 µm
Die-cast zinc
Mounting part
Screws M18
Ambient temperature
-5...50 °C
IP rating
IP65
Transfer rate
COM2 (38.4 kBaud)
Process data cycle min.
7.2 ms
Process data IN
1 byte
Process data OUT
8 bytes
More product details

Further application examples in module and pack assembly

Discover more topics

Downloads

  • Industry brochure battery industry
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +31 (0)73 65 79 702


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue