Products
Service & Support
Industries & Solutions
Company

Guided adjustment of the roller position during calendering

BDG digital position indicator for fast and reliable format changes

The BDG digital position indicator with intuitive user interface supports you with semi-automatic format changeovers. It enables the roll position to be set quickly and precisely so that machines can be efficiently adjusted to different batch sizes. The running light guides you when turning the wheel and clearly indicates the target value. In addition, the system offers intelligent functions such as monitoring the internal temperature and relative humidity, which provide additional safety and reliability during operation.

Features

  • Advanced IO-Link functionality for easy installation and data processing
  • Integrated condition monitoring, including internal temperature and humidity monitoring
  • Robust housing with IP69K protection and ECOLAB certification, ideal for demanding industrial environments

Recommended products for efficient format adjustment

BNI00E0

Visualization of the individual changeover points

BNI0088

Visualization of the system status

BIS00LH

RFID read/write heads for change part identification

BDG0292

Digital position indicator with display

BNI00E0

Visualization of the individual changeover points

Principle of operation
Indicator light with optical sensor
Interface
IO-Link 1.1
Operating voltage Ub
18...30.2 VDC
Connection
M12x1-Male, 4-pin
Segments, number max.
6
Predefined colors
yellow
white
green
Blue
red
orange
configurable
Function indicator
Runlight Mode
Level Mode
Segment Mode
Color circle mode
Setting
Function indicator
Additional function
Daisy chain (2x devices per IO-Link port)
Range
100 mm, adjustable
Dimension
61.8 x 62.4 x 57.5 mm
Housing material
PC, Transparent
PPS
Mounting part
Screws M22
Ambient temperature
-5...55 °C
IP rating
IP67
Transfer rate
COM2 (38.4 kBaud)
Process data cycle min.
8.4 ms
Process data IN
2 bytes
Process data OUT
8 bytes
More product details
BNI0088

Visualization of the system status

Principle of operation
Indicator light
Interface
IO-Link 1.1
Operating voltage Ub
18...30.2 VDC
Connection
M12x1-Male, 4-pin
Segments, number max.
3
Predefined colors
yellow
white
green
Blue
red
orange
configurable
Function indicator
Runlight Mode
Level Mode
Segment Mode
Flexi-Mode
Setting
Function indicator
Additional function
Expanded process data
Dimension
60 x 60 x 213 mm
Housing material
PC, Transparent, Cu 15 µm, Ni 15 µm
Die-cast zinc
Mounting part
Screws M18
Ambient temperature
-5...50 °C
IP rating
IP65
Transfer rate
COM2 (38.4 kBaud)
Process data cycle min.
7.2 ms
Process data IN
1 byte
Process data OUT
8 bytes
More product details
BIS00LH

RFID read/write heads for change part identification

Product group
HF (13.56 MHz)
Dimension
Ø 30 x 83 mm
Installation
metal-free (clear zone)
Antenna type
round
Supported data carrier types
DIN ISO 14443
DIN ISO 15693
Connection
Connector, M12x1-Male, 4-pin
Housing material
Brass, Nickel-plated brass nuts, nickel-plated
Ambient temperature
-20...80 °C
IP rating
IP67
Approval/Conformity
CE
UKCA
cULus
FCC
IC (Radio)
WEEE
MIC
KC
NBTC
IMDA
MCMC
More product details
BDG0292

Digital position indicator with display

Display
Digital display
Shaft type
Hollow shaft
Shaft diameter
20 mm
Resolution rotary
14000 ppr
Repeat accuracy
± 1 Inkrement
Non-linearity max.
±1°
Connection
M12x1-Male, 4-pin
Speed max.
600 1/min
Interface
IO-Link 1.1
Housing material
PA 12
IP rating
IP69K, IP68
Approval/Conformity
CE
UKCA
cULus
Ecolab
WEEE
More product details

Further application examples in the field of calendering

Discover more topics

Downloads

  • Industry brochure battery industry
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +31 (0)73 65 79 702


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue