Products
Service & Support
Industries & Solutions
Company

Tool identification for existing machines - Easy Tool-ID retrofit solution

Easy Tool ID 2.0

Equipping modern machining centers with automated tool management is not a question. With older machine tools, this is often doubted and considered too costly and uneconomical. People prefer to accept manually managed tool books, missing tools, premature or delayed maintenance with scrap.

This does not have to be the case, because Balluff offers an inexpensive retrofit solution for automated tool management with Easy Tool-ID. The only prerequisite: the machine needs a USB interface.

The Easy Tool-ID is simply connected to the machine tool via this. At the beginning, the solution is adapted once to the machine control via a web browser. Easy Tool-ID can then automatically transfer the tool data to the machine tool quickly and without errors. The data is now always up-to-date and the tools are used optimally. In this way, automated tool management reduces downtimes and supports continuous operation.

  • Retrofit solution for tool identification
  • Requirement: USB interface on machine
  • No intervention in the machine control system
  • Simple and fast commissioning without downtime

Related topics

Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +31 (0)73 65 79 702


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue