Products
Service & Support
Industries & Solutions
Company

Track carbon fiber reinforced plastic parts

Track carbon fiber reinforced plastic parts

Rely on our identification solutions when it comes to proper classification of the carbon fiber parts. Now you can see all the data from the cutter, preform and roughening, press and trim steps. The data are read out by our Vision Sensors in the system or our rugged hand-held barcode scanners. So you can get the information from all common 1D, 2D and stacked barcodes.

The features

  • Rugged, industrial-grade design with IP65 protection rating and drop protection up to 2 m
  • Intuitive aiming system with highly visible laser marking
  • Once charged – up to 30,000 read cycles from lithium ion rechargeable battery
  • Wireless versions with Bluetooth for portable use

Downloads

  • Industry brochure automotive
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +31 (0)73 65 79 702


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue