Products
Service & Support
Industries & Solutions
Company

Precise positioning in the stacking process during cell assembly

BOS photoelectric sensors enable space-saving and high-precision positioning applications

The precise alignment of components such as electrode plates in the stacking process during cell assembly is crucial for an efficient and error-free production process. Our BOS photoelectronic sensors offer an optimal solution for this. With their compact design and high precision, they are ideal for space-saving and reliable positioning tasks. They can be flexibly integrated into existing systems and enable reliable part detection even at high speeds.

Features

  • Space-saving design for easy integration even in confined spaces
  • High repeat accuracy for precise and reliable positioning
  • Fast response times enable use in dynamic processes
  • Robust design guarantees a long service life and reliable operation
  • Versatile mounting options facilitate adaptation to different applications

Recommended BOS products for cell assembly

BOS02AR

Vertical through-beam sensors with different types of light

BOS027R

Cubic throughbeam photoelectric sensors with different light types

BOS01JK

Inexpensive and small entry-level version of our cubic diffuse sensors

BOS02AR

Vertical through-beam sensors with different types of light

Series
R090K
Dimension
10.7 x 43.5 x 19.5 mm
Interface
PNP normally open/normally closed (NO/NC)
Principle of operation
Photoelectric sensor
Principle of optical operation
Through-beam sensor
Beam characteristic
Divergent
Light type
LED, red light
Range
0...20 m
Connection
Connector, M8x1, 4-pin
Housing material
PC
PBT
Material sensing surface
PMMA
Operating voltage Ub
10...30 VDC
Approval/Conformity
cULus
CE
UKCA
WEEE
More product details
BOS027R

Cubic throughbeam photoelectric sensors with different light types

Special characteristics
Washdown
Series
21M
Dimension
15.4 x 51.1 x 42.7 mm
Interface
IO-Link: 1.1
normally open (NO)
normally closed (NC)
Principle of operation
Photoelectric sensor
Principle of optical operation
Through-beam sensor (receiver)
Light type
Red light
Range
0...20 m
Connection
Connector, M12x1-Male, 4-pin
Housing material
Zinc, Die casting, Powder coated
Die-cast zinc
Material sensing surface
PMMA
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
UKCA
cULus
WEEE
Ecolab
More product details
BOS01JK

Inexpensive and small entry-level version of our cubic diffuse sensors

Series
5K
Dimension
10.8 x 43.5 x 19.5 mm
Interface
PNP normally open/normally closed (NO/NC)
Principle of operation
Photoelectric sensor
Principle of optical operation
Diffuse sensor, triangulation
Special optical feature
Background suppression
Beam characteristic
Focus, typical at 260 mm
Light type
Laser red light
Light spot size
0.2 x 0.3 mm at focal point
Range
20...300 mm
Connection
Connector, M8x1-Male, 4-pin
Housing material
PC
PBT
Material sensing surface
PMMA
Operating voltage Ub
10...30 VDC
Approval/Conformity
cULus
CE
WEEE
UKCA
Trademark
Global
More product details

Further application examples in cell assembly

Discover more topics

Downloads

  • Industry brochure battery industry
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +31 (0)73 65 79 702


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue