Products
Service & Support
Industries & Solutions
Company

Continuously monitor oil temperature

Continuously monitor oil temperature

Media contacting temperature sensors allow the hydraulic fluid temperature to be reliably monitored in the hydraulic power unit. Since this takes place within the hydraulic circuit, our sensors ensure the proper viscosity of the fluid and thereby the performance capability of your machine. Critical process conditions such as a temperature limit can be controlled directly via the switching output. An analog output provides continuous measurement results. This assists with process stability.

Features

  • M12 connector for simple installation
  • With rotating, easy to read display: flexible installation and operating convenience
  • Compact form factor and high resistance to vibration

Downloads

  • Industry brochure fluid power technology
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +31 (0)73 65 79 702


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue