Optimize conveyor technology and reduce energy consumption
BNI IO-Link network modules
Decentralized control concepts are increasingly being used to efficiently manage the complexity of assembly lines in battery production. Our IO-Link network modules with an output current of 4 A enable the precise control of up to four drives. This allows you to operate both conveyor belt motors and electric stoppers on your roller conveyors exactly when you need them. This targeted control relieves your higher-level control system, enables efficient pre-processing of information, increases productivity and reduces energy consumption.
Features
- Robust design
- Quick installation and simple integration
- Separate control of the drives
- Integrated web server for configuring and displaying module information
- Simple module replacement thanks to innovative address plug
Recommended products for conveyor technology optimization
Network modules for Profinet
- Interface
- Profinet
- Interface IIoT
- REST API
- Auxiliary interfaces
- 8x IO-Link
- Port-class
- Type A
- Output current max.
- 4 A
- Fast Start-Up (FSU)
- yes
- Operating voltage Ub
- 18...30.2 VDC
- Connection (COM 1)
- M12x1-Female, 4-pin, D-coded
- Connection (COM 2)
- M12x1-Female, 4-pin, D-coded
- Connection (supply voltage IN)
- M12x1-Male, 5-pin, L-coded
- Connection (supply voltage OUT)
- M12x1-Female, 5-pin, L-coded
- Connection slots
- 8x M12x1-Female, 5-pin, A-coded
- Digital inputs
- 16x PNP, Type 3
- Digital outputs
- 16x PNP
- Configurable inputs/outputs
- yes
- Current sum US, sensor
- 16 A
- Current sum UA, actuator
- 16 A
- Housing material
- Die-cast zinc, nickel-plated
- Dimension
- 68 x 31.7 x 224 mm
- Ambient temperature
- -5...70 °C
- IP rating
- IP67
- IO-Link version
- 1.1
- Safety Hub Support
- yes
IO-Link sensor/actuator hubs
- Interface
- IO-Link 1.1
- Operating voltage Ub
- 18...30.2 VDC
- Connection (COM 1)
- M12x1-Male, 4-pin, A-coded
- Connection (supply voltage IN)
- 7/8"-Male, 5-pin
- Connection slots
- 8x M12x1-Female, 5-pin, A-coded
- Digital inputs
- 16x PNP, Type 3
- Digital outputs
- 16x PNP
- Configurable inputs/outputs
- yes
- Extension port
- yes
- Single-channel monitoring
- yes
- Current sum UA, actuator
- 9.0 A
- Current sum US, sensor
- 9.0 A
- Switching current
- 16x 2 A
- Housing material
- Die-cast zinc, nickel-plated
- Dimension
- 68 x 32.4 x 181.5 mm
- Ambient temperature
- -5...55 °C
- IP rating
- IP67, when threaded in
- Transfer rate
- COM2 (38.4 kBaud)
- Process data cycle min.
- 6.2 ms
- Process data IN
- 8 bytes
- Process data OUT
- 2 bytes
IO-Link sensor/actuator hubs with PA housing
- Interface
- IO-Link 1.1
- Operating voltage Ub
- 18...30.2 VDC
- Connection (COM 1)
- M12x1-Male, 4-pin, A-coded
- Connection slots
- 8x M12x1-Female, 5-pin, A-coded
- Digital inputs
- 16x PNP, Type 3
- Digital outputs
- 16x PNP
- Configurable inputs/outputs
- yes
- Extension port
- yes
- Current sum UA, actuator
- 4 A
- Current sum US, sensor
- 4 A
- Switching current
- 16x 350 mA
- Housing material
- PA, Transparent
- Dimension
- 50 x 30.8 x 115 mm
- Ambient temperature
- -20...70 °C
- IP rating
- IP67, when threaded in
- Transfer rate
- COM2 (38.4 kBaud)
- Process data cycle min.
- 3.5 ms
- Process data IN
- 2 bytes
- Process data OUT
- 2 bytes
Network modules for EtherCAT
- Interface
- EtherCAT
- Auxiliary interfaces
- 8x IO-Link
- Port-class
- Type A
- Output current max.
- 2 A
- Display
- no
- Operating voltage Ub
- 18...30.2 VDC
- Connection (COM 1)
- M12x1-Female, 4-pin, D-coded
- Connection (COM 2)
- M12x1-Female, 4-pin, D-coded
- Connection (supply voltage IN)
- 7/8"-Male, 5-pin
- Connection (supply voltage OUT)
- 7/8"-Female, 5-pin
- Connection slots
- 8x M12x1-Female, 5-pin, A-coded
- Digital inputs
- 16x PNP, Type 3
- Digital outputs
- 16x PNP
- Configurable inputs/outputs
- yes
- Current sum US, sensor
- 9.0 A
- Current sum UA, actuator
- 9.0 A
- Housing material
- Die-cast zinc, nickel-plated
- Dimension
- 68 x 37.9 x 224 mm
- Ambient temperature
- -5...70 °C
- IP rating
- IP67
- IO-Link version
- 1.1
Further application examples in module and pack assembly
Discover more topics
Downloads
-
Industry brochure battery industry