Products
Service & Support
Industries & Solutions
Company

Slab transport on the walking beam

Slab transport on the walking beam

Precise location monitoring and continuous guiding of rotary movements are critical when transporting slabs. BSI inclination sensors are an outstanding solution to this challenge. On the walking beam they measure the deviation from the horizontal line on an axis by up to 360° – non-contact and with the highest precision.

The features

  • Space-saving and rugged for use at –40...85 °C)
  • No mechanical coupling needed in contrast to rotary encoders

Downloads

  • Industry brochure steel and metallurgical industry
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +31 (0)73 65 79 702


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue