Products
Service & Support
Industries & Solutions
Company

Detect Positions in Non-Magnetic Block Cylinders

Detect Positions in Non-Magnetic Block Cylinders

Varying piston positions can be reliably detected from the outside on block cylinders made of non-magnetic materials such as aluminum or stainless steel because our magnetic field sensors detect both end positions and intermediate positions. Thanks to IO-Link you can even define up to eight switching points. These universal sensors detect the permanent magnet ring attached to the piston through the cylinder wall.

Features

  • Detect end and intermediate positions – universal application
  • IO-Link versions – up to eight switchpoints can be programmed
  • Highly compact – can be installed in C- or T-slots
  • Single connector versions in M8 or M12 for two sensors – easily double the sensors on a multi-interface block or sensor distributor

Downloads

  • Industry brochure fluid power technology
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +31 (0)73 65 79 702


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue