Products
Service & Support
Industries & Solutions
Company

Monitor position of the gripper arms

Monitor position of the gripper arms

Balluff magnetic field positioning systems are ideal for monitoring the position of the gripper arms when loading and unloading the curing press. They reliably monitor travel of the pneumatic cylinders in the grippers. This means you can position different tire dimensions easily in the tire press, so that the next steps for vulcanization can be introduced. These contamination-proof sensors are non-contacting and therefore wear-free.

Features

  • Impervious to contamination
  • Very good electromagnetic compatibility
  • Reliable results with application-specific linearity and repeat accuracy
  • Wear-free
  • With IO-Link interface

Downloads

  • Industry brochure tire industry
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +31 (0)73 65 79 702


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue