Products
Service & Support
Industries & Solutions
Company

Detecting the position of the skids in conveying systems

Detecting the position of  the skids in conveying systems

Use our inductive sensors to ensure reliable and precise transfer of the bodywork. They reliably and precisely detect the position of the modular skid conveying systems during the entire paint process – and stand out with their generous switching distance. The sensors with compact form factors can also be installed simply and flexibly – whether on roller conveyors, chain and belt conveyors, or tilting tables, rotary indexing tables or eccentric lifting tables.

The features

  • Rotating connection and convertible active surface
  • Long service life since generous switching distance with compact size prevents collisions
  • Operating the switching status can be detected over a long distance

Downloads

  • Industry brochure automotive
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +31 (0)73 65 79 702


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue