Products
Service & Support
Industries & Solutions
Company

Positioning robots in pharmaceutical product machines

Positioning robots in pharmaceutical product machines

Picking systems in the pharmaceutical industry offer optimized material cycles, lean inventories and greater delivery capability. Locating and gripping the medical products is accomplished using robots. There the magnetic coded tapes in the encoder system are used for precise positioning for these high-dynamic applications.

Features

  • Non-contacting and, thus, free from wear
  • Measurement lengths to 48 m
  • Very exact thanks to high resolution

Downloads

  • Industry brochure intralogistics
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +31 (0)73 65 79 702


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue